Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Ball bearing

Ball bearings
xiros® polymer ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more affordable and at the same time have a long service life. Thanks to their lubricant-free and maintenance-free operation, they can be successfully used in numerous applications.

Products

Filter

Design
Size
Material
Certifications and approvals
Temperatures
other

Number of products: 2

xiros® radial deep groove ball bearing, xirodur F180, stainless steel balls, cage made of PA, mm
  • ESD-compliant
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xiros F180
from 6.79 USD/Pc.
11 items, ready for shipping:
4 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, xirodur F180, stainless steel balls, cage made of PE, mm
  • contact with food
  • ESD-compliant
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyethylene (PE)
  • Balls material: Stainless steel
  • Rings material: xiros F180
from 8.80 USD/Pc.
11 items, ready for shipping:
1 in 24 - 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h