Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Ball bearing

Ball bearings
xiros® polymer ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more affordable and at the same time have a long service life. Thanks to their lubricant-free and maintenance-free operation, they can be successfully used in numerous applications.

Products

Filter

Size
Material
Certifications and approvals
Temperatures
other

Number of products: 4

xiros® thrust washer, xirodur B180, balls made of stainless steel, mm
  • contact with food
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 3.08 USD/Pc.
3 items, ready for shipping:
2 in 24 - 48 hours
Shop now
xiros® thrust washer, SL, xirodur B180, balls made of stainless steel, slim Line, mm
  • contact with food
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 2.84 USD/Pc.
 
Delivery time on request
Shop now
xiros® thrust washer, SL, xirodur B180, balls made of glass, slim line, mm
  • contact with food
  • non-metallic
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
  • Rings material: xiros B180
from 4.28 USD/Pc.
1 items, ready for shipping:
1 in 24 - 48 hours
Shop now
xiros® thrust washer, xirodur B180, balls made of glass, mm
  • contact with food
  • non-metallic
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
  • Rings material: xiros B180
from 3.71 USD/Pc.
2 items, ready for shipping:
1 in 24 - 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h