Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Ball bearing

Ball bearings
xiros® polymer ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more affordable and at the same time have a long service life. Thanks to their lubricant-free and maintenance-free operation, they can be successfully used in numerous applications.

Products

Filter

Design
Size
Material
Certifications and approvals
Temperatures
other

Number of products: 29

xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • contact with food
  • lowest wear
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Cage material: xiros B180
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 2.52 USD/Pc.
71 items, ready for shipping:
29 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • lowest wear
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Cage material: xiros B180
  • Balls material: Glass
  • Rings material: xiros B180
from 2.52 USD/Pc.
71 items, ready for shipping:
25 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 3.45 USD/Pc.
28 items, ready for shipping:
16 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of PA, mm
  • non-metallic
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Glass
  • Rings material: xiros B180
from 5.25 USD/Pc.
27 items, ready for shipping:
19 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of PE, mm
  • contact with food
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • cost-effective
  • Cage material: Polyethylene (PE)
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 4.46 USD/Pc.
11 items, ready for shipping:
7 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, cover plate at one end, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 3.45 USD/Pc.
11 items, ready for shipping:
10 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, cover plate at one end, xirodur B180, glass balls, cage made of PA, mm
  • mon-metallic
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Glass
  • Rings material: xiros B180
from 6.25 USD/Pc.
9 items, ready for shipping:
8 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, double row, xirodur B180, stainless steel balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 8.48 USD/Pc.
2 items, ready for shipping:
2 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, double row, xirodur B180, glass balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • non-metallic
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Glass
  • Rings material: xiros B180
Upon request
Shop now
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • contact with food
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective


 
  • Cage material: xiros B180
  • Balls material: Stainless steel
  • Rings material: xiros B180
Upon request
 
Delivery time on request
Shop now
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Cage material: xiros B180
  • Balls material: Glass
  • Rings material: xiros B180
Upon request
Shop now
xiros® radial deep groove ball bearing, thin ring bearings, xirodur B180, stainless steel balls, cage made of PA, mm
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 27.64 USD/Pc.
1 items, ready for shipping:
1 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, one-sided cover plate, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Cage material: xiros B180
  • Balls material: Glass
  • Rings material: xiros B180
Upon request
Shop now
xiros® radial deep groove ball bearing, xirodur F180, stainless steel balls, cage made of PA, mm
  • ESD-compliant
  • smooth running
  • very little humidity absoption
  • dirt resistant
  • Cage material: Polyamide (PA)
  • Balls material: Stainless steel
  • Rings material: xiros F180
from 6.79 USD/Pc.
11 items, ready for shipping:
4 in 24 - 48 hours
Shop now
xiros® radial deep groove ball bearing, xirodur C160, stainless steel balls, cage made of PP, mm
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • Cage material: Polypropylene (PP)
  • Balls material: Stainless steel
  • Rings material: xiros C160
from 2.73 USD/Pc.
30 items, ready for shipping:
4 in 24 - 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h