Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Ball bearing

Ball bearings
xiros® polymer ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more affordable and at the same time have a long service life. Thanks to their lubricant-free and maintenance-free operation, they can be successfully used in numerous applications.

Products

Filter

Certifications and approvals
Design
Size
Material
Temperatures
other

Number of products: 9

xiros® pillow block bearings, ESTM, self-adjusting, glass balls, mm
  • Pivoting version, compensation of misalignment errors
  • Metal-free
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Glass
  • Rings material: xiros B180
from 14.12 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
xiros® 4-hole flange bearing, EFSM, self-adjusting, xirodur B180, stainless steel balls, mm
  • Compensation of misalignment errors
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Stainless steel
  • Rings material: xiros B180
  • Cage material: xiros B180
from 9.34 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
xiros® 4-hole flange bearing, EFSM, self-adjusting, xirodur B180, glass balls, mm
  • Compensation of misalignment errors
  • non-metallic
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
  • Rings material: xiros B180
  • Cage material: xiros B180
from 11.08 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
xiros® 2-hole flange bearing, EFOM, self-adjusting, xirodur B180, stainless steel balls, mm
  • trouble-free readjustment thanks to extended holes
  • precise alignment of the bearings not necessary
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
     
  • Balls material: Stainless steel
  • Rings material: xiros B180
  • Cage material: xiros B180
from 8.86 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
xiros® 2-hole flange bearing, EFOM, self-adjusting, xirodur B180, glass balls, mm
  • trouble-free readjustment thanks to extended holes
  • precise alignment of the bearings not necessary
  • non-metallic
  • smooth running
  • very little humidity absoption
  • chemical resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
  • Rings material: xiros B180
  • Cage material: xiros B180
from 10.61 USD/Pc.
3 items, ready for shipping:
2 in 24 - 48 hours
Shop now
xiros® pillow block bearing, ESTM, fixed version, stainless steel balls, mm
  • Easy to install
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 8.60 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
xiros® pillow block bearings, ESTM, fixed version, glass balls, mm
  • Easy to install
  • Metal-free
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Glass
  • Rings material: xiros B180
from 11.12 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
xiros® pillow block bearings, ESTM, self-adjusting, stainless steel balls, mm
  • Pivoting version, compensation of misalignment errors
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Stainless steel
  • Rings material: xiros B180
from 11.49 USD/Pc.
3 items, ready for shipping:
3 in 24 - 48 hours
Shop now
xiros® ball pillow block bearing, ESTM, 1:1 replacement possible, balls of stainless steel, mm
  • Balls material: Stainless steel
  • Rings material: xiros B180
  • Cage material: xiros B180
from 69.18 USD/Pc.
5 items, ready for shipping:
2 in 24 - 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h