Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Ball bearing

Ball bearings
xiros® polymer ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more affordable and at the same time have a long service life. Thanks to their lubricant-free and maintenance-free operation, they can be successfully used in numerous applications.

Products

Filter

Size
Material
Temperatures

Number of products: 7

xiros® polymer ball transfer unit, axial, xirodur B180, roller made of xirodur D180, mm
  • Rings material: xiros B180
  • Roll material: xiros D180
from 6.00 USD/Pc.
2 items, ready for shipping:
1 in 24 - 48 hours
Shop now
xiros® polymer ball transfer unit for higher loads, xirodur B180, POM ball, mm
  • Available in three installation sizes
  • Using stainless steel balls and an optimized housing interior, the load capacity can now be 3-5 times higher
  • Less abrasion
  • Longer service life
  • Balls material: Stainless steel
  • Roll material: POM
from 3.59 USD/Pc.
4 items, ready for shipping:
2 in 24 - 48 hours
Shop now
Electrostatically conductive xiros® polymer ball roller, xirodur F182, stainless steel ball, mm
  • Electrostatically dissipative
  • Long service life
  • Corrosion-free
  • Wear-resistant in dusty and dirty environments
  • Balls material: Stainless steel
  • Roll material: Stainless steel
Upon request
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Nicole Lang

iglide® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h