Ball transfer units made of abrasion-resistant xiros® material, are able to handle loads up to 225 lbs (1,000N), making them ideal for moving heavy, fragile loads in a convenient, safe manner for packaging machinery. Our ball transfer units can be installed for movement in nearly any direction, and are maintenance-free due to not needing external lubrication. For applications that require non-magnetic ball transfer units, glass balls are available to replace the stainless steel balls. We also have specialty ball transfer units for specific requirements, such as temperature resistance, different load capacities, soft rollers, and more. Browse our options below to find which ball transfer unit is right for your application.
Monday to Friday from 8 am - 8 pm
24h