igusigus-icon-cart(0)

Radial Ball Bearings

xiros® radial ball bearings consist of high-performance polymers, whereby stainless steel or glass balls move in the cage. Our radial ball bearings have been tested rigorously within our 41,000 ft.2 test laboratory to ensure long service life, even in coarse environments. Compared to metal bearings, polymer bearings have better wear rates and are corrosion-resistant, and therefore last longer in harsh environments. Their material properties are engineered to adapt to extreme temperatures or speeds, weight restrictions, or spceific hygienic requirements, such as in food processing applications. Polymer radial ball bearings are also up to 40% more cost-effective and 60% lighter than comparable metal bearings. xiros® radial ball bearings are media-resistant, temperature-resistant, and self-lubricating, with no external lubrication required.

Number of products 0
Unfortunately the product you are looking for is not available. We would be pleased to help you with our special parts service to manufacture your product individually. Or talk to us!

Consulting

I would be happy to answer your questions personally

Nate Guadagni
Nate Guadagni

igus-icon-phone+1 800 521 2747

Shipping and consultation

In person
Monday to Friday from 8am - 8pm.
Online:
Chat service
24h