igus-icon-lupe
- Extremely lightweight
- High flexural strength
- CFK Composite
- Color: Black
- Roundness Tolerance: +/- 0.05 mm
- Diameter Tolerance: -0.1 mm
- Max Temperature Rating: 176 F
igus-icon-lieferzeit-dotCWM-12
12
Hollow shaft
drylin® R carbon fiber hollow shaft, made from CFK Composite. It is extremely lightweight with high flexural strength. Most common uses are in applications looking to avoid magnetic materials such as MRI machines or radio transmission devices. This hollow shaft is offered in 4 sizes and is cut to the nearest mm. Tolerance on length is +/- 1 mm after being cut to length.