iglide® F2, sleeve bearing, mm

ESD-compatible, wear-resistant and dissipative

iglide® F2, sleeve bearing, mm
iglide® F2, sleeve bearing, mm drawing
1 from 2
iglide® F2, sleeve bearing, mm
iglide® F2, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: F2SM-0507-10
  • Material: iglide® F2
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 5 mm
    • d2 7 mm
    • b1 10 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • ESD-compatible, wear-resistant and dissipative
  • Used to prevent electro-static charges
  • Also suitable for wet applications
  • Dry-running and maintenance-free

iglide® F2 | ESD-compatible, wear-resistant and dissipative
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Used to prevent electro-static charges
  • Also suitable for wet applications
  • Dry-running and maintenance-free
  • Standard range from stock


iglide® F2 helps to prevent the build-up of electrostatic charges. Good resistance to media and temperature, suitable even in wet conditions due to low moisture absorption and good universal wear values pave the way for a wide range of applications.
 
When to use it?
  • When the bearing should be electrically discharging
  • When a universal bearing is required for a broad application range
When not to use?

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h