drylin® RJMP - 2nd generation of plastic linear bearings

Precise and very low price

The 2nd generation of drylin® plastic linear bearings RJMP is both low clearance and low cost. The dimensions are identical with standard recirculating ball bearings. The assembly is very easy by hand with a light pressfit. Securing is provided by circlips. The bearings can be used with all drylin® linear housings, tandem housings and shaft materials. Temperature range -4°F to +140°F

 
 
Part No.:
d1 [inch]:
Technical data
Part No. Shaft
Ø
Tolerance d1 Fmax. dyn.,
P=2,5 MPa
Fmax. stat.,
P=2,5 MPa
Weight    
  [mm] [mm] [N] [N] [g]    
 RJMP-01-06 6 0-0,03 200 1400 2 Upon request 
 RJMP-01-08 8 0-0,04 250 1750 4 Upon request 
 RJMP-01-10 10 0-0,04 363 2538 7 Upon request 
 RJMP-01-12 12 0-0,04 480 3360 9 Upon request 
 RJMP-01-16 16 0-0,04 720 5040 13 Upon request 
 RJMP-01-20 20 0-0,04 1125 7875 24 Upon request 
 RJMP-01-25 25 0-0,05 1813 12688 47 Upon request 
 RJMP-01-30 30 0-0,05 2550 17850 72 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
Dimensions [mm]
Part No. d1 d2 B B1 s dn
 RJMP-01-06 6 12 19 13.5 1.1 11.5
 RJMP-01-08 8 16 25 16.2 1.1 15.2
 RJMP-01-10 10 19 29 21.6 1.3 17.5
 RJMP-01-12 12 22 32 22.6 1.3 20.5
 RJMP-01-16 16 26 36 24.6 1.3 24.2
 RJMP-01-20 20 32 45 31.2 1.6 29.6
 RJMP-01-25 25 40 58 43.7 1.85 36.5
 RJMP-01-30 30 47 68 51.7 1.85 43.5
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog