iglide® RW370, sleeve bearing, mm

Tested according to DIN EN 45545

iglide® RW370, sleeve bearing, mm
iglide® RW370, sleeve bearing, mm drawing
1 from 2
iglide® RW370, sleeve bearing, mm
iglide® RW370, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: RW370SM-0608-06
  • Material: iglide® RW370
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • High media resistance
  • Flame-retardant
  • Wear-resistant
  • Low friction
iglidur® RW370 | Wear-resistant for rail technology
 
The first iglide® material that fulfills the European fire safety standard for rail vehicles is suitable for many wear-stressed applications in railway technology due to its very complete property profile.
 
When to use it?
  • For applications in rail technology where suitability according to DIN EN 45545 is required
  • For highest wear resistance at low to medium pressure loads
  • When low coefficient of friction in dry operation is required
  • Low moisture absorption
When not to use it?
  • When high pressure loads occur and suitability according to DIN EN 45545 is not needed (use iglide® Q or iglide® Z)
  • When short-term temperatures higher than +190°C occur (use iglide® G or iglide® Z)
  • When a cost-effective bearing for occasional movements is necessary (use iglide® G or iglide® R)

 
Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
 
Assembly
iglidur® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Hope Mammone
Hope Mammone

igus-icon-phone+1 800 521 2747

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h