drylin® N Low-Profile Rails & Guides

If the application requires extremely flat installation heights, drylin® N low profile guides are the tool of choice--and that in four different widths between 17 and 80mm and heights between 6 and 12mm. The drylin® low profile guides also offer lightweight and extremely quiet operation with a large number of guide carriage options. The aluminium rails are available in silver or black anodised. Only available in metric measurements

Number of products: 39

drylin® N guide rail, size 17mm

  • Clear anodized aluminum
  • 17mm size (width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
from 48.94 USD/m
2 variants ready for shipping:
1 variants within 48 hours
Shop now

drylin® N Black Guide Rail, size 17mm

  • Black anodized aluminum
  • 17mm size (width)
  • Available up to 2000mm lengths
  • No cutting charge for standard lengths and tolerances
from 62.71 USD/m
1 variants ready for shipping:
1 variants within 48 hours
Shop now

drylin® N Carriage, size 17mm

  • For 17mm guide rail
  • Brass mounting bosses with iglide® J Liner
  • Material Available with and without pre-load
  • Max static load capacity 50N (11lbf)
  • Material sliding element: iglide® J
  • Mounting type: Threaded bosses
  • Installation size: 17
  • Load capacity, stat.: 11 lbs (50 N))
from 6.89 USD/Pc.
13 variants ready for shipping:
13 variants within 48 hours
Shop now

drylin® N guide rail, size 27mm

  • Clear anodized aluminum
  • 27mm size (width)
  • Available up to 3650mm lengths
  • No cutting charge for standard lengths and tolerances
from 51.93 USD/m
2 variants ready for shipping:
1 variants within 48 hours
Shop now

drylin® N Black Guide Rail, size 27mm

  • Black anodized aluminum
  • 27mm size (width)
  • Available up to 3000mm lengths
  • No cutting charge for standard lengths and tolerances
from 62.96 USD/m
1 variants ready for shipping:
1 variants within 48 hours
Shop now

drylin® N Carriage with Mounting Boss, size 27mm

  • For 27mm Guide Rail
  • Zinc carriage with iglide® J Liner Material
  • Available with and without pre-load
  • Max static load capacity 500N (112lbf)
  • Also available with over-molded liner
  • Material sliding element: iglide® J
  • Mounting type: Threaded bosses
  • Installation size: 27
  • Load capacity, stat.: 112 lbs (500 N))
from 8.44 USD/Pc.
11 variants ready for shipping:
11 variants within 48 hours
Shop now

drylin® N Carriage with Clearance Holes, size 27mm

  • For 27mm Guide Rail
  • Zinc carriage with iglide® J Liner Material
  • Available with and without pre-load
  • Max static load capacity 500N (112lbf)
  • Also available with over-molded liner
  • Material sliding element: iglide® J
  • Mounting type: Through holes
  • Installation size: 27
  • Load capacity, stat.: 112 lbs (500 N))
from 8.94 USD/Pc.
11 variants ready for shipping:
11 variants within 48 hours
Shop now

drylin® N Long Carriage with mounting bosses, size 27mm

  • For 27mm Guide Rail
  • Zinc carriage with iglide® J200 overmolded liner material
  • Max static load capacity 500N (112lbf)
  • Material sliding element: iglide® J200
  • Mounting type: Threaded bosses
  • Installation size: 27
  • Load capacity, stat.: 112 lbs (500 N))
from 16.13 USD/Pc.
4 variants ready for shipping:
4 variants within 48 hours
Shop now

drylin® N Long Carriage with clearance holes, size 27mm

  • For 27mm Guide Rail
  • Zinc carriage with iglide® J200 Liner Material
  • Max static load capacity 500N (112lbf)
  • Material sliding element: iglide® J200
  • Mounting type: Through holes
  • Installation size: 27
  • Load capacity, stat.: 112 lbs (500 N))
from 16.03 USD/Pc.
4 variants ready for shipping:
4 variants within 48 hours
Shop now

drylin® N High-Temperature Carriage with Mounting Boss, size 27mm

  • For temperatures up to 120C (248F)
  • For 27mm Guide Rail
  • Zinc carriage with iglide® RN213 Liner Material
  • Available with and without pre-load
  • Max static load capacity 500N (112lbf)
  • Material sliding element: iglide® RN213
  • Mounting type: Threaded bosses
  • High temperature
  • Installation size: 27
  • Load capacity, stat.: 112 lbs (500 N))
from 18.72 USD/Pc.
4 variants ready for shipping:
4 variants within 48 hours
Shop now

drylin® N High-Temperature Carriage with Clearance Holes, size 27mm

  • For temperatures up to 120C (248F)
  • For 27mm Guide Rail
  • Zinc carriage with iglide® RN213 Liner Material
  • Available with and without pre-load
  • Max static load capacity 500N (112lbf)
  • Material sliding element: iglide® RN213
  • Mounting type: Through holes
  • High temperature
  • Installation size: 27
  • Load capacity, stat.: 112 lbs (500 N))
from 20.80 USD/Pc.
4 variants ready for shipping:
4 variants within 48 hours
Shop now

drylin® N Long Carriage with Manual Clamp, size 27mm

  • For 27mm Guide Rail
  • Zinc carriage with iglide® J200 overmolded liner material
  • Max static load capacity 500N (112lbf)
  • For manual, light-duty clamping applications
  • Installation size: 27
  • Load capacity, stat.: 112 lbs (500 N))
from 29.92 USD/Pc.
1 variants ready for shipping:
1 variants within 48 hours
Shop now

drylin® N Prism Guide Rail, size 27mm

  • For size 27mm pre-loaded prism carriages
  • Clear anodized aluminum
  • 27mm size (width)
  • Available up to 3000mm lengths
  • No cutting charge for standard lengths and tolerances
  • Material: Aluminum, clear anodized
  • Installation size: 27 mm rail width
from 54.89 USD/m
2 variants ready for shipping:
2 variants within 48 hours
Shop now

drylin® N Guide Rail, size 80mm

  • Clear anodized aluminum
  • 80mm size (width)
  • Available up to 4000mm lengths
  • No cutting charge for standard lengths and tolerances
from 80.53 USD/m
2 variants ready for shipping:
1 variants within 48 hours
Shop now

drylin® N Carriage with threaded holes, size 80mm

  • For 80mm Guide Rail
  • Zinc carriage with iglide® J Liner Material
  • Max static load capacity 1000N (225lbf))
  • Material sliding element: iglide® J
  • Mounting type: Threaded, no bosses
  • Installation size: 80
  • Load capacity, stat.: 225 lbs (1000 N))
from 22.74 USD/Pc.
6 variants ready for shipping:
5 variants within 48 hours
Shop now

Application Assistance

For further questions or product information, please contact:

Photo
Matt Mowry

drylin® Product Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302