Our plastic
bevel gears are composed of base materials for wear resistance, reinforcing fibers for high forces, and
embedded solid lubricants that eliminate the need for external oil and grease. iglide® plastic gears are also low friction, lightweight, and resistant to dirt, dust, corrosion, and chemicals. Our tribologically-optimized iglide® plastic material is ideal for maintenance-free operation of bevel gears.
If your design or machine requires
customized bevel gears, we can use our iglide® 3D printing materials and
in-house SLS print service to create gears with complex geometries that are three times more abrasion-resistant than conventional printing materials. Additionally, other custom production methods are also available.