DryLin® SLWE-PL preloaded

The preloaded leadscrew module from the SLW range has an axial clearance adjusted by two trapezoidal nuts. The carriage can be adjusted manually using a set screw.

Low profile and compact

High torsion resistance

Fully supported

Hard anodized aluminum rail

Four sizes

Hand wheel option available


Industries: packaging,measuring systems, format changes

Suitable for these parts:

Part. No. A Al H E1 E2 E3 l hw f lt tk ts tg kt s sk sq kq d T l2 d2 ha    
  -0,3 -0,3   ±0,15 ±0,15 ±0,15       -0,1                       standard      
Ready to ship within 12 working days SLWE-1040-PL (1) 2.91 2.72 1.14 2.36 2.36 56 4.45 0.94 0.06 0.87 0.43 0.27 M8 0.25 0.26 0.37 M6 0.17 0.39 TR10x2 0.67 TR10x2* 0.57 205.17 USD Add to shopping cart
Ready to ship within 12 working days SLWE-1080-PL 4.25 3.94 1.14 3.7 3.7 87 5.67 0.94 0.06 0.87 0.43 0.27 M8 0.25 0.26 0.37 M6 0.17 0.39 TR10x2 0.67 TR10x2 0.57 305.81 USD Add to shopping cart
Ready to ship within 12 working days SLWE-1660-PL (1) 4.09 3.94 1.46 3.31 3.39 82 5.91 1.38 0.06 0.98 0.59 0.31 M10 0.34 0.26 0.43 M8 0.22 0.63 TR14x4 0.79 TR14x4 0.73 305.81 USD Add to shopping cart
Ready to ship within 12 working days SLWE-2080-PL 5.28 5.91 1.81 4.57 4.57 132 8.11 1.73 0.06 1.1 0.59 0.31 M10 0.34 0.35 0.55 M8 0.22 0.79 TR18x4 1.02 12 h9 0.91 349.59 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

More information:


Ready to ship within 12 working days