DryLin® HTSS - Fast Pitch Leadscrews

Special features

Pitch 10 x 12, 10 x 50, 18 x 100

Steep-threaded spindle

High-Speed-solution

Maintenance-free, self lubricating

Fast

Fitting for this articles:


HTSS - Fast

L max.:

 


Ordering of a complete system

Configuration in few steps:

1. Selection of the installation size
2. Selection of the stroke length in mm
3. Selection of the accessory parts

Hint:

Detailed information can be found below in the drawings and tables as well as in the below mentioned pages.

DryLin® HTSS - complete system

Step 1

Select the installation size of the leadscrew module.

technical drawing
Installation size:

Lengths and weights

Order no. Max.
stroke length
Weight
[kg]
Additional
(per 100 mm)
[kg]
Max. static load capacity Individual price
for base stroke
100 mm
 
axial
[N]
Radial
[N]
HTSS-12-AWM (1) 750 1.543 0.067 22.5 90 314.37 USD Add to shopping cart
HTSS-20-AWM 1000 4.189 0.202 90 360 523.95 USD Add to shopping cart
SHTS-12-SWM (1) 750 243.11 USD Add to shopping cart
SHTS-20-SWM 1000 305.48 USD Add to shopping cart
SHTS-12-EWM (1) 750 425.13 USD Add to shopping cart
SHTS-20-EWM 1000 670.74 USD Add to shopping cart
SHTS-12-CWM (1) 750 Upon request Add to shopping cart
SHTS-20-CWM 1000 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Tapered off spindle end

Dimensions [mm]

Order no. A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l R f lt
±0,1
tk ts tg kt
±0,1
s sk sg kq d T l2 d2
standard*
ha
HTSS-12-AWM (1) 3.35 3.35 1.34 2.76 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
HTSS-20-AWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
SHTS-12-SWM (1) 3.35 3.35 1.34 2.87 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
SHTS-20-SWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
SHTS-12-EWM (1) 3.35 3.35 1.34 2.87 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
SHTS-20-EWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
SHTS-12-CWM (1) 3.35 3.35 1.34 2.87 2.87 73 5.71 1.65 0.08 1.18 0.43 0.26 M8 0.25 0.25 0.39 M6 0.24 0.47 SG10x50 0.67 SG10x50 0.71
SHTS-20-CWM 5.12 5.12 1.89 4.53 4.53 72 7.95 2.83 0.08 1.42 0.59 0.35 M10 0.34 0.25 0.43 M8 0.28 0.79 SG18x100 1.02 12 h9 0.91
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*Alternatively also 10 x 12 on request
(1) Tapered off spindle end


Fitting for this articles:


Delivery time on request