Travel distance S [ft]: |
|
Part Numberg | Max. cable diameter |
Max. bending radius |
Internal height | Inner width | Length* | Number of chambers |
||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | ||||
LB-E332-25-2-175-1-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 39.37 | 2 | Upon request | |
LB-E332-25-2-175-2-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 78.74 | 2 | Upon request | |
LB-E332-25-2-175-3-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 118.11 | 2 | Upon request | |
LB-E332-25-2-175-4-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 157.48 | 2 | Upon request | |
LB-E332-25-2-175-5-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 196.85 | 2 | Upon request | |
LB-E332-25-2-175-6-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 236.22 | 2 | Upon request | |
LB-E332-25-2-175-7-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 275.59 | 2 | Upon request | |
LB-E332-25-2-175-8-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 314.96 | 2 | Upon request | |
LB-E332-25-2-175-9-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 354.33 | 2 | Upon request | |
LB-E332-25-2-175-10-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 393.7 | 2 | Upon request | |
LB-E332-25-2-175-11-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 433.07 | 2 | Upon request | |
LB-E332-25-2-175-12-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 472.44 | 2 | Upon request | |
LB-E332-25-2-175-13-01-0 | 0.35 | 6.89 | 0.51 | 0.98 | 511.81 | 2 | Upon request |
Travel distance S [ft]: |
|
Ordering number | Max. cable diameter |
Max. bending radius |
Internal height | Inner width | Length* | Number of chambers |
||
---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | ||||
LB-E332-32-2-250-1-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 39.37 | 2 | Upon request | |
LB-E332-32-2-250-2-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 78.74 | 2 | Upon request | |
LB-E332-32-2-250-3-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 118.11 | 2 | Upon request | |
LB-E332-32-2-250-4-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 157.48 | 2 | Upon request | |
LB-E332-32-2-250-5-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 196.85 | 2 | Upon request | |
LB-E332-32-2-250-6-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 236.22 | 2 | Upon request | |
LB-E332-32-2-250-7-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 275.59 | 2 | Upon request | |
LB-E332-32-2-250-8-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 314.96 | 2 | Upon request | |
LB-E332-32-2-250-9-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 354.33 | 2 | Upon request | |
LB-E332-32-2-250-10-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 393.7 | 2 | Upon request | |
LB-E332-32-2-250-11-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 433.07 | 2 | Upon request | |
LB-E332-32-2-250-12-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 472.44 | 2 | Upon request | |
LB-E332-32-2-250-13-01-0 | 0.47 | 9.84 | 0.67 | 1.26 | 511.81 | 2 | Upon request |
Robust drive plate: For easy connection to your application
Robust drive plate: For easy connection to your application
Space-optimised: Telescoping steel basket for optimum use of space
Extension height | Basket design |
---|---|
0 - 3 m | one-piece basket |
3 - 13 m | Telescoping basket |