RX e-tube enclosed cable carriers offer extreme protection against chips
The troubleshooter for energy supply systems in the chip area - available in 4 sizes. Chips and dirt can affect the service life of cables and hoses significantly. With the RX system, igus® offers an extremely tight, but yet very easy to open plastic e-tube.
Benefits:
Snap-open along the outer radius
A smooth, curved outer contour prevents chip buildup
Circumferential injection-moulded "sealing lips"
No holes, cracks, undercuts
Series RX40 is IP40 tested (TÜV Saarland)
Interior separation and guide trough available
Concealed pin/hole connection and stops
"RBR" version available with bending radius on both sides
Typical industry applications: Machine tools, applications exposed to chips, dirt and dust, and general mechanical engineering
Shop RX e-tubes
Product range RX e-tubes
RX32
Inner height hi: 42 mm
Inner widths Bi: 80mm
Bending radii R: 80 - 250 mm
Pitch: 32 mm