Shaft coatings & sprays made from high-strength iglide® polymers

igus® offers two methods for shaft coating:

1. We coat your component for you

2. Coat your component yourself

Tested within the igus® test lab

  • Very good mechanical characteristic values
  • Excellent wear and sliding properties
  • Precise detail in exact surfaces
  • Self-lubricating through incorporated solid lubricants

Which iglide coating materials are available?

iglide IC-01

  • Application temperature -40°C to 90°C
  • For indoor applications
  • Eliminates the need for additional lubrication due to incorporated solid lubricants
  • Increases the service life of the application
iglide IC-01 Coating Powder

iglide IC-02

  • Application temperature -40°C to 90°C
  • For indoor applications
  • Eliminates the need for additional lubrication due to incorporated solid lubricants
  • Increases the service life of the application
iglide IC-02 Coating Powder

iglide IC-04

  • Highly wear resistant
  • Resistant to chemicals
  • Very temperature resistant (-100°C to 300°C)
  • Eliminates the need for additional lubrication due to incorporated solid lubricants
iglide IC-04 Coating Powder

iglide IC-05 for food processing

  • Lasts up to 4 times longer than IC-01 in linear short stroke
  • Food compliant according to FDA and EU10/2011
  • Eliminates the need for additional lubrication due to incorporated solid lubricants
  • Increases the lifetime of your application
iglide IC-05 Coating Powder

Contact Us

Questions or product information? Please contact:

hope mammone
Hope Mammone

iglide Product Manager

1 401 438-2200Contact an Expert

Customer Service