drylin® leadscrew table with ball bearing spindle

Absolutely self-lubricating. Also available with steep thread TR10x12 or 10x50.

Linear guide and spindle absolutely self-lubricating. Compact and low profile linear actuator for manual or motor drive, also suitable for continuous operation and higher dynamics.

Lower drive force

Optimized clearance

Up to 1,500 rpm (depending on length and load)

Quiet operation – reduced vibration of the overall system


Part-No.: SLWE-BB-1040 (Ball Bearing)

Suitable for these parts:

Ordering number   Max.
stroke length
Weight Additional
(per 100m
stroke)
Max. stat.
load capacity
max.
rotation speed
max.
feed
rate
   
    [mm] [kg] [kg] axial [N] radial [N] [1/min] [m/min]    
Delivery time on request SLW-BB-16120 750 1.7 700 2800 0.4 Upon request Add to shopping cart
Delivery time on request SLW-BB-1040 750 0.7 500 2000 0.1 Upon request Add to shopping cart
Delivery time on request SLW-BB-1080 500 2000 Upon request Add to shopping cart
Delivery time on request SLW-BB-10120 500 2000 Upon request Add to shopping cart
Delivery time on request SLW-BB-1660 750 1.5 700 2800 0.3 Upon request Add to shopping cart
Delivery time on request SLW-BB-2080 1000 3 1250 5000 0.4 Upon request Add to shopping cart
Delivery time on request SLWC-0620-FL Upon request Add to shopping cart
Delivery time on request SLWC-0620-FL-AR Upon request Add to shopping cart
Delivery time on request SLW-XY-BB-0620-FL Upon request Add to shopping cart
Delivery time on request SLW-XY-BB-0620-FL-AR Upon request Add to shopping cart
Delivery time on request ZLX-8060-16 Upon request Add to shopping cart
Delivery time on request SLW-BB-0620-FL Upon request Add to shopping cart
Delivery time on request SLW-BB-0620-FL-AR Upon request Add to shopping cart
Ready to ship within 12 working days SLW-BB-0630 300 0.25 0.08 100 200 1000 1.5 238.47 USD Add to shopping cart
Delivery time on request SLW-BB-0660 300 0.5 100 200 4.5 0.12 269.13 USD Add to shopping cart
Delivery time on request SLWE-1040-BB 500 0.9 0.1 500 2000 1500 3 208.34 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-1080 500 1.1 0.2 500 2000 1500 3 289.32 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-1660 750 1.8 0.3 700 2800 1500 6 374.50 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-2080 900 3.3 0.4 1250 5000 1500 6 411.90 USD Add to shopping cart
Ready to ship within 12 working days SLW-BB-25120 NEW 1000 1500 6000 1200 6 559.50 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Dimensions [mm]

Ordering number A
-0,3
Al
-0,3
H E1
±0,15
E2
±0,15
E3
±0,15
l hw f lt
±0,1
lb tk ts tg    
Delivery time on request SLW-BB-16120 166 100 37 146 148 82 1.5 35 15 9 Upon request Add to shopping cart
Delivery time on request SLW-BB-1040 74 69 29 60 60 56 1.5 30 11 6.8 Upon request Add to shopping cart
Delivery time on request SLW-BB-1080 108 100 29 94 94 87 1.5 30 11 6.8 Upon request Add to shopping cart
Delivery time on request SLW-BB-10120 154 100 29 140 140 87 1.5 30 11 6.8 Upon request Add to shopping cart
Delivery time on request SLW-BB-1660 104 100 37 84 86 82 1.5 35 15 9 Upon request Add to shopping cart
Delivery time on request SLW-BB-2080 134 150 46 116 116 132 1.5 40 15 8.6 Upon request Add to shopping cart
Delivery time on request SLWC-0620-FL Upon request Add to shopping cart
Delivery time on request SLWC-0620-FL-AR Upon request Add to shopping cart
Delivery time on request SLW-XY-BB-0620-FL Upon request Add to shopping cart
Delivery time on request SLW-XY-BB-0620-FL-AR Upon request Add to shopping cart
Delivery time on request ZLX-8060-16 Upon request Add to shopping cart
Delivery time on request SLW-BB-0620-FL Upon request Add to shopping cart
Delivery time on request SLW-BB-0620-FL-AR Upon request Add to shopping cart
Ready to ship within 12 working days SLW-BB-0630 54 60 20 40 45 51 112 18 1.2 26 14 11 6.8 M8 238.47 USD Add to shopping cart
Delivery time on request SLW-BB-0660 85 60 20 71 76 51 1.2 26 11 0 M8 269.13 USD Add to shopping cart
Delivery time on request SLWE-1040-BB 74 69 29 60 60 56 129 24 1.5 30 19 11 6.8 M8 208.34 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-1080 108 100 29 94 94 87 160 24 1.5 30 19 11 6.8 M8 289.32 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-1660 104 100 37 84 86 82 170 35 1.5 35 22.5 15 9 M10 374.50 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-2080 134 150 46 116 116 132 230 44 1.5 40 26 15 8.6 M10 411.90 USD Add to shopping cart
Ready to ship within 12 working days SLW-BB-25120 200 150 60 173 173 128 248 55 2.5 49 20 13.5 M14 559.50 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Ordering number kt
±0,1
sk sg kq d T l2 d2 d2
Standard
ha    
Delivery time on request SLW-BB-16120 8.6 11 M8 5.5 16 20 TR14x3 Upon request Add to shopping cart
Delivery time on request SLW-BB-1040 6.4 9.5 M6 4.4 10 17 TR10x2 Upon request Add to shopping cart
Delivery time on request SLW-BB-1080 6.4 9.5 M6 4.4 10 17 TR10x2 Upon request Add to shopping cart
Delivery time on request SLW-BB-10120 6.4 9.5 M6 4.4 10 17 TR10x2 Upon request Add to shopping cart
Delivery time on request SLW-BB-1660 8.6 11 M8 5.5 16 20 TR14x4 Upon request Add to shopping cart
Delivery time on request SLW-BB-2080 8.6 14 M8 5.5 20 26 12 h9 Upon request Add to shopping cart
Delivery time on request SLWC-0620-FL Upon request Add to shopping cart
Delivery time on request SLWC-0620-FL-AR Upon request Add to shopping cart
Delivery time on request SLW-XY-BB-0620-FL Upon request Add to shopping cart
Delivery time on request SLW-XY-BB-0620-FL-AR Upon request Add to shopping cart
Delivery time on request ZLX-8060-16 Upon request Add to shopping cart
Delivery time on request SLW-BB-0620-FL Upon request Add to shopping cart
Delivery time on request SLW-BB-0620-FL-AR Upon request Add to shopping cart
Ready to ship within 12 working days SLW-BB-0630 8 7 M4 2 6 TR08x1.5 15 TR08x1,5 9.5 238.47 USD Add to shopping cart
Delivery time on request SLW-BB-0660 8 7 M4 2 6 TR08x1.5 15 TR08x1,5 9.5 269.13 USD Add to shopping cart
Delivery time on request SLWE-1040-BB 6.4 9.5 M6 4.4 10 TR10x2 17 TR10x2 6h9 14.5 208.34 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-1080 6.4 9.5 M6 4.4 10 TR10x2 17 TR10x2 6h9 14.5 289.32 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-1660 8.6 11 M8 5.5 16 TR14x4 20 TR14x4 8h9 18.5 374.50 USD Add to shopping cart
Ready to ship within 12 working days SLWE-BB-2080 8.6 14 M8 5.5 20 TR18x4 26 12 h9 0 23 411.90 USD Add to shopping cart
Ready to ship within 12 working days SLW-BB-25120 12.6 15 M8 5 25 TR24x5 38 14h9 14h9 30 559.50 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:


Ready to ship within 12 working days
Delivery time on request