Linear axis SAW


Trapezoidal or high helix spindle

Threaded drive spindle with ball bearing

Rail extrusion with high profile form factor, extremely torsion resistant

High stability

Low cost and 100% self-lubricating

Suitable for these parts:


Technical data

Ordering number Stroke length Max.
rotation speed
max.stat. Load capacity    
  [mm] [rpm] axial [N] radial [N]    
Ready to ship within 12 working days SAW-0630 300 1000 100 400 286.02 USD Add to shopping cart
Delivery time on request SAW-0660 300 100 400 281.45 USD Add to shopping cart
Ready to ship within 12 working days SAW-1040 500 1500 500 2000 245.10 USD Add to shopping cart
Delivery time on request SAW-1080 750 0 750 2000 408.42 USD Add to shopping cart
Delivery time on request SAW-1080-PL 750 0 750 2000 399.06 USD Add to shopping cart
Delivery time on request SAW-1660 750 1500 750 3000 438.58 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Dimensions

Ordering number A Al H E1 E2 E3 E5 E6 l lc hw f lt
  -0,3 -0,3   ±0,15 ±0,15 ±0,15             ±0,1
Ready to ship within 12 working days SAW-0630 54 60 32 40 45 51 51/91 23 112 92 30 13.5 26
Delivery time on request SAW-0660 85 100 38 71 76 91 156 34 13.7 28
Ready to ship within 12 working days SAW-1040 74 69 50 60 60 0 56/87/137 40 129 91 45 22.5 30
Delivery time on request SAW-1080 108 100 58 94 94 87 87 - 163 131.5 49 22.5 31.5
Delivery time on request SAW-1080-PL 108 100 58 94 94 87 87 - 163 131.5 49 22.5 31.5
Delivery time on request SAW-1660 104 150 78 84 86 132 132 40 220 175 72 38.5 35
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Ordering number tk ts tg kt sk sg kg d T ha
      ±0,1
        Ø    
Ready to ship within 12 working days SAW-0630 11 6.6 20 0 5 10 5 TR8x1.5 21.5
Delivery time on request SAW-0660 11 0 20 7 M4 2 6 TR8x1.5
Ready to ship within 12 working days SAW-1040 11 6.8 M8 6.4 9.5 M6 3.5 10 TR10x2 35.5
Delivery time on request SAW-1080 11 6.8 M8 18 9.5 M6 3.5 10 Ø10 37.5
Delivery time on request SAW-1080-PL 11 6.8 M8 18 9.5 M6 3.5 10 Ø10 37.5
Delivery time on request SAW-1660 15 9 M10 8.6 11 M8 5.5 16 TR14x4 59
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog


Ready to ship within 12 working days
Delivery time on request