dryspin® lead
screws, nuts &
assemblies

Maintenance-Free Lead Screw Systems

Modular lead screw assemblies, customized for your specific requirements

Lead screw assemblies from igus® are designed for maintenance-free operation and offer an extended service life. Our lead screw nuts are designed with self-lubricating engineered composite plastic materials, eliminating the need for external lubricants and lead screw coatings. In addition to trapezoidal and ACME lead screws, we offer a proprietary high helix design that’s asymmetrical to our plastic nuts. This design helps optimize lifetime and offers higher efficiency.

You can easily customize your lead screws in 20 minutes or less with our lead screw configurator. Watch this video to learn how it works. We can also 3D print lead screw nuts at our North American headquarters in Rhode Island. We use our engineered plastic materials and SLS printer to create low-friction, durable parts. Calculate the expected service life of your lead screw assembly before installing it in your application as well.

Benefits:

  • Self-lubricating, engineered composite plastic nuts
  • Maintenance-free assemblies
  • No coatings or external lubricants required
  • Higher efficiency rating
  • Proprietary high helix lead screw design for higher speeds and optimize service life
  • Predictable service life
Industries:  
Automotive, Packaging, Food  and Beverage  Production, UV Robot and Disinfection Automation


Lead Screw Assemblies with Motors Expert

dryspin motor expert

  • Enter your application requirements
  • Browse lead screws, nuts, and motors
  • Add to cart and request a quote or checkout

Use the Expert

Lead Screw Assemblies with Motors

dryspin Motor

  • Serrated Lead Screws and Nuts
  • For DC and Stepper (NEMA) Motors
  • Anti-backlash nuts in captive/non-captive configurations

Browse the Shop

Tools & Configurators

igus® offers a range of online tools to help users find the right lead screw system for their application requirements. The all-encompassing tools report suitable products based on entered parameters, predicted system service life and both 2D and 2D CAD models. Systems can also be individually configured, simplifying the design process. Final configurations can be saved or sent directly to the shopping cart.

Lead Screw Product Finder

Lead screw product finder

Find components based on requirements, calculate service life and more.

Use the Product Finder

Lead Screw Configurator

drylin lead screw configurator

Quickly build lead screws and view dimensioned drawings

Use the Configurator

Browse the dryspin® shop

High helix lead screw nuts

high helix lead screw nut

  • Cylindrical, flange & custom designs
  • Low friction, water & chemical resistant
  • Decrease cost by 50%, 7 materials available

Browse the Shop

High helix lead screws

high helix lead screws

  • Configurable online
  • Stainless steel, steel, or anodized aluminum
  • Up to 30% longer service life

Browse the Shop

Trapezoidal lead screw nuts

trapezoidal lead screw nuts

  • Cylindrical, flange & custom designs
  • Low coefficient of friction, self-lubricating
  • Decrease cost by 50.9% with 6 material types

Browse the Shop

Trapezoidal lead screws

trapezoidal lead screws

  • Aluminum, CF-15 steel & stainless steel options
  • Various thread types & double pin options
  • Right, left and opposed drive thread types

Browse the Shop

ACME Lead Screws and Nuts

ACME lead screws and nuts

  • Cylindrical and flange lead screw nuts
  • Thermoplastics, chemical & water resistant
  • Stainless steel lead screws; aluminum, etc.

Browse the Shop

Molded Parts for Production

3D printed lead screws and nuts

  • Custom lead screws and nuts
  • 3D-printed prototypes
  • Injection molded options

Configure Prototypes

Discuss your project with a lead screw assembly expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!

 

Contact a dryspin® expert
dryspin contact CTA

Engineer's Toolbox Resources

FAQ: Frequently Asked Questions

  • Q: What is the difference between trap/acme/dryspin
    high helix/metric?

    A: Trapezoidal (metric) and ACME (imperial) lead screws are very similar with a slight 1-degree difference in the thread angle. They are mostly 1 continuous thread (1-start) but a few are available with 2-starts. They are non-back-driveable so they are ideal for vertical applications without the need for a brake or locking mechanism. Because they have smaller leads they are better for fine adjustments. 
     
    igus® dryspin® is an optimized thread geometry for high helix and is now available for a few trapezoidal dimensions. The high helix screws contain multiple threads (starts) and allow for longer linear travels with fewer rotations of the screw. They are not self-locking and may require an ancillary brake or clamp. Due to their improved geometry over other high helix threads on the market they exhibit better wear resistance, efficiency and lower noise emission.
     
    Metric threads are standard fastener thread profiles and are ideal for use in dimensions. igus® offers these in dimensions from 3mm-10mm so they are ideal for constrained spaces with low loads.

  • Q: How do the anti- and zero-backlash work?

    A: All plastic lead screw nuts require clearance between the nut and screw to move properly and account for thermal expansion. igus® offers clearance reducing components to reduce or nearly eliminate this backlash by preloading parts with springs or o-rings. These are ideal for more precise positioning. 

  • Q: Are they back-driveable?

    A: Yes, lead screws may backdrive depending on the efficiency and COF of the nut. Trapezoidal, ACME, and metric single-start screws do not back-drive, where high helix profiles will.

  • Q: Can they be used underwater?

    A: Yes. igus® offers 300-series stainless steel(SS), as well as anodized aluminum lead screws. We offer varying lead screw nut materials depending on the application that are suitable for splash water or continuously submerged application.

  • Q: What is the longest lead screw you recommend?

    A: igus® does stock screws between 500-3000mm. Depending on the diameter of the screw, and the application speed/load and orientation. At longer lengths resonance may become noticeable at higher speeds. Any quest.ions, contact our  Lead Screw Expert.

  • Q: Why does my leadscrew make noise?

    A: Lead screws may be prone to noise when the relationship of the diameter, speed, and stroke-length exceeds the published limits for the screw.

  • Q: What materials do you have?

    A: The lead screws are available in 304SS for corrosion resistance, carbon steel for lower cost, and aluminum for non-magnetic requirements.

    Lead screw nuts are available in  igus® plastics such as iglide® J which is our most widely use nut material; J4 for our lowest cost material; J350 for high temperature applications, especially ones that reach 350F; A180 for FDA compliance; iglide® R for vibration dampening properties; W300 for high static loads and simple adjustments; iglide® X for applications reaching 500F, or exposing the material to caustic chemicals; and E7 for light loads being moved a extremely high speeds.

  • Q: How long does a lead screw last?

    A: igus® offers an online product finder where the service life, required drive torque, and warning for noise/resonance are provided. You can also purchase the product immediately online as well as save the configuration. 

  • Q: Does igus® offer machining services to add journals, flats, etc.?

    A: Yes, igus® has this online configurator where you can customize your lead screw. You also receive a 2D and 3D drawing, a part number, as well as can easily save your configuration and order online.

  • Q: What different nut geometries do you offer and why?

    A: igus® has a number of different lead screw nuts. 

    • Cylindrical sleeve nuts that allow customers design freedom to machine the OD to best suit their application
    • Spanner flat sleeves carry pre-machined flats that can be quickly slip fit to a housing
    • Two, four, & six bolt flange nuts to adjust for different size constraints on mounting surfaces
  • Q: Do you offer motors and other accessories for your
    lead screw systems?

    A: Yes, igus® offers lead-screw motor designs along with a lifetime calculation tool as assorted mounting block options, shaft collars and other accessories