HTS-BB slide table with ball bearings


Higher RPMs

Higher precision

Reduced axial clearance

Belt drive facilitates radial loads

Constant torque

Freely selectable stroke lengths

Suitable for these parts:


Technical data

Ordering number Max.
stroke length
Aluminium Shaft Steel shaft Max. stat.
load capacity
max.
rotation
speed
max.
feed
rate
Additional
(per
weight 100 mm)
Additional
(per
weight 100 mm)
[mm] [kg] [kg] [kg] [kg] axial
[N]
radial
[N]
[1/min] [m/min]
HTS-BB-12-AWM (1) 500 0.068 0.134 0.03 0.7 78.75 315 1107.28 0.68 354.29 USD Add to shopping cart
HTS-BB-12-EWM (1) 500 0.068 0.134 0.03 0.7 78.75 315 1107.28 0.68 292.56 USD Add to shopping cart
HTS-BB-20-AWM (1) 900 0.204 0.403 0.08 1.9 225 900 1107.28 1.35 498.31 USD Add to shopping cart
HTS-BB-20-EWM (1) 900 0.204 0.403 0.08 1.9 225 900 1107.28 1.35 606.87 USD Add to shopping cart
HTS-BB-30-AWM (1) 1000 0.408 0.941 0.2 4.6 337.5 1350 885.83 1.35 841.47 USD Add to shopping cart
HTS-BB-30-EWM (1) 1000 0.408 0.941 0.2 4.6 337.5 1350 885.83 1.35 1,040.98 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1)

Dimensions

Ordering number A Al H E1 E2 E3 l R f lt tk ts  
  -0,3 -0,3   ±0,15 ±0,15 ±0,15       ±0,1        
HTS-BB-12-AWM (1) 3.35 3.35 1.34 2.76 2.87 73 5.71 1.65 0.08 30 0.43 0.26 354.29 USD Add to shopping cart
HTS-BB-12-EWM (1) 3.35 3.35 1.34 2.76 2.87 73 5.71 1.65 0.08 30 0.43 0.26 292.56 USD Add to shopping cart
HTS-BB-20-AWM (1) 5.12 5.12 1.89 4.25 4.53 115 7.95 2.83 0.08 36 0.59 0.35 498.31 USD Add to shopping cart
HTS-BB-20-EWM (1) 5.12 5.12 1.89 4.25 4.53 115 7.95 2.83 0.08 36 0.59 0.35 606.87 USD Add to shopping cart
HTS-BB-30-AWM (1) 7.09 7.44 2.68 5.91 6.22 158 11.02 3.78 0.16 50 0.79 0.53 841.47 USD Add to shopping cart
HTS-BB-30-EWM (1) 7.09 7.44 2.68 5.91 6.22 158 11.02 3.78 0.16 50 0.79 0.53 1,040.98 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1)

Ordering number tg kt s sk sg Kg d T l2 d2 ha
±0,1 Standard**
HTS-BB-12-AWM (1) M8 0.25 0.25 0.39 M6 0.24 0.47 TR 10 x 2 0.67 TR 10 x 2 0.71 354.29 USD Add to shopping cart
HTS-BB-12-EWM (1) M8 0.25 0.25 0.39 M6 0.24 0.47 TR 10 x 2 0.67 TR 10 x 2 0.71 292.56 USD Add to shopping cart
HTS-BB-20-AWM (1) M10 0.34 0.25 0.43 M8 0.28 0.79 TR 18 x 4 1.02 12 h9 0.91 498.31 USD Add to shopping cart
HTS-BB-20-EWM (1) M10 0.34 0.25 0.43 M8 0.28 0.79 TR 18 x 4 1.02 12 h9 0.91 606.87 USD Add to shopping cart
HTS-BB-30-AWM (1) M16 0.5 0.43 0.71 M12 0.42 1.18 TR 24 x 5 1.5 14 h9 1.42 841.47 USD Add to shopping cart
HTS-BB-30-EWM (1) M16 0.5 0.43 0.71 M12 0.42 1.18 TR 24 x 5 1.5 14 h9 1.42 1,040.98 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

* TR10x2 with tapered lead screw end, optionally with machined lead screw end
(1)



Delivery time on request