drylin® Q torque resistant square linear guide

Move linear torque resistant, completely self-lubricating. The drylin® Q linear construction kit offers the user maximum flexibility in the design. Individual housing options such as solid plastic bearings and adjustable complete housings with and without manual clamp are available. Due to the hollow chamber design, the rugged hard-anodized aluminium profile is very light and is suitable for the simultaneous conducting of supply cables. The mounting options are highly variable, among others, using slot nuts; installation size 20 can also be combined with all 20/20 aluminium construction profiles.
 
1. Profile made of hard-anodized aluminum
2. Main body of the carriage made of aluminum
3. Customized clearance adjustment
4. Cover made of solid plastic
5. Gliding elements in high-performance polymer iglide® J serve as a guide bearing and guarantee optimum running properties
Photo of the DryLin® Q linear guide Photo of a drylin® Q linear guide
drylin® Q in mobile operation panel

Product overview DryLin® Q:

Square linear guides

drylin® Q Square linear guides

Square section tube made of hard-anodized aluminum

Torque resistant without 2nd guidance

Tolerates moments up to 10 Nm

bearing housing, adjustable

drylin® Q - bearing housing, adjustable

Carriage version for all unsupported solutions

Force absorption from all directions

Anti-rotation

Clearance is continuously adjustable manually

bearing housing, adjustable with hand clamp

drylin® Q - bearing housing, adjustable with hand clamp

Carriage version for all unsupported solutions

Force absorption from all directions

Anti-rotation

Clearance is continuously adjustable manually

With manual clamp

housing bearing Q20

drylin® Q - housing bearing Q20

Enclosed, anodized aluminium housing

Short design or tandem housing

Torque resistant without 2nd guidance

flange bearing

drylin® W - flange bearing

Flange pillow block made of anodized aluminum

Round flange (01 version), square flange (02 version

Standard type or tandem housing

Torque resistant without 2nd guidance

housing bearing Q10

drylin® Q - housing bearing Q10

Solid polymer bearing made of iglide® J

Very light

Tolerates moments up to 3 Nm

Space saving

accessories

drylin® Q - accessory

Based on a torque resistant square guide with 7.5 mm edge lengths

Hollow chamber for supply lines (media, compressed air,cable)

gripper axis

drylin® Q - gripper axis

Toothed, hard-coated and corrosion protected square-hollow profile

Move loads up to 500 g at speeds of up to 0.7 m/s

Bearing made of iglide® J

Drive: NEMA11 stepper motor with gear wheel

DryLin® Q measuring system

drylin® Q with integrated measuring system

Protected magnetic tape

Attachment options via slot nuts

Hand clamp on carriage

Unsupported attachment

Profile AWMQ-20 max. length 1.500 mm

Space-saving sensor integrated in the carriage