Low weight
Maintenance-free
High rigidity
Perfect for applications where the rail moves, but the carriage is stationary
L max.: |
|
Order no. | A -0.3 | H | LG stroke | Al ±0.3 | ha ±0.1 | d h9 | l +1 | lz | ||
---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
ZAW-1040-02-S-150-L-LG | 74 | 91 | 242 | 150 | 74 | 10 | 20 | 75 | Upon request | |
ZAW-1040-02-S-150-R-LG | 74 | 91 | 242 | 150 | 74 | 10 | 20 | 75 | Upon request | |
ZAW-1040-02-S-150-L/R-LG | 74 | 91 | 242 | 150 | 74 | 10 | 20 | 75 | Upon request |
Order no. | E2 ±0.15 | E3 ±0.15 | B -0.3 | B2 | htf stroke | ltf ±0.3 | ff ±0.1 | fa h9 | lta +1 | E4 | B4 ±0.15 | E5 ±0.15 | E6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||||
ZAW-1040-02-S-150-L-LG | 60 | 60 | M6 | M8 | 44 | 52 | 2 | 5 | 40 | 20 | M6 | 26 | 62 |
ZAW-1040-02-S-150-R-LG | 60 | 60 | M6 | M8 | 44 | 52 | 2 | 5 | 40 | 20 | M6 | 26 | 62 |
ZAW-1040-02-S-150-L/R-LG | 60 | 60 | M6 | M8 | 44 | 52 | 2 | 5 | 40 | 20 | M6 | 26 | 62 |