The six-row machine uses 144 bearings, all of which are iglide® J plastic bushings. By switching to iglide® J, the company was able to avoid replacing the bronze bushings two or three times a season. With iglide® J, the planter also has a longer service life, increased reliability, an enhanced technical performance and reduced maintenance costs.
“By replacing the bronze with iglide® J plastic bushings, we increased the lifespan by 500-600% and eliminated the seizing and corrosion issues. iglide® J also costs 70%-80% less than the bronze, has substantially increased reliability and reduced cost downtime. After two years of use, I have yet to find a bearing comparable to it.”
Shop iglide® J sleeve bearings