The 6 DoF Rebel cobot: Cost-effective & lightweight with plastic modular gearbox

The new ReBeL (Robotic embedded-BDLC & electronics Link) robot offers applications as both a cobot and service robot, with Human-robot collaboration (HRC) capabilities. The ReBeL offers six degrees of freedom, allowing for a wider variety of applications. The outer contour and mechanical components of the ReBeL utilize igus® plastic polymers, making it particularly inexpensive and the lightest cobot on the market.

Benefits:  
  • Compact, sleek and lightweight design
  • Plastic arm, inexpensive and cost-effective
  • Cost-effective and easy to install and operate
  • Plug and play control system, or open source option

Applications:  
Service robotics, Event, Catering and Restaurant automation, Pick & place tasks, Assembling aid, Quality control, University and school educational training
 

RebeL Configurator

Use the Rebel configurator


The ReBeL cobot doesn’t require a control panel, and instead uses our robotic arm configurator to program and test various applications in advance. Need to program multiple robots for different tasks? The configurator can do just that! The software is easy to use and ideal for beginner programmers. It comes with pre-programmed projects as well, helping to get you started right away!
 

Use the Configurator

Browse the Shop

ReBeL Cobot

Rebel
  • Payload up to 2kg, reach up to 600mm
  • Cobot & service robot capabilities
  • 4 or 6 DoF, optional 7th axis RTU
Browse Toolbox Resources
Browse the Shop

7th Axis Robot Transfer Unit

7th axis robot
  • Dry-running, belt driven linear actuator
  • Stroke lengths up to 3,000mm
  • Compatible with various manufacturers
Learn More
Browse the Shop

robolink® Robotic Arms

robolink
  • Payload -> 30N, cycle times > 6s, reach -> 790mm
  • DPI version with integrated control system
  • Motor and drive encoders available upon request
Learn More
Browse the Shop

DIY Build Yourself with our Rebel Strain Wave Gears

On the basis of the ReBeL® modular gearbox, an individual robot can be designed as a cobot with joining links thanks to the additional lightweight robotic components.  The ReBeL® gearbox can be used along the last axis of an articulated robot arm, gantry  or delta robot – in front of various gripper systems, for example. The cobot gearbox system with fully integrated gearboxes helps implement a wide variety of cobot concepts quickly.  The plug-and-play solution means that the user doesn't have to worry about power electronics.
Browse the Shop
strain wave gears

Browse the Engineer's Toolbox

 

Contact an Automation Expert


Whether you're interested in end-to-end, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
 

Contact an Expert