Robotic Arms from robolink® for Industrial Automation

The selection of robotic arms from igus includes robolink® arms available with either 4 or 5 axes, as well as 4 and 6 axis ReBeL (Robotic embedded-BDLC & electronics Link) cobots with service robot capabilities. All of our robotic arms use lightweight, plastic robotic components that operate without any need for external lubricants which eliminates routine maintenance along with the chance of lubrication-based machine downtime. These components also resist dirt, dust & corrosion and reduce noise and vibrations. robolink arms have IP44 rated splashproof versions available, and motor and drive encoders can be provided upon request. The ReBeL cobot has the option for an open source variant, or an end-to-end version with integrated controls in the base and an accompanying power supply unit.

All of our robotic arms can be programmed with the free igus Robot Control (iRC) software, which makes programming simple with an intuitive 3D interface that lets users easily program various movements and functions. Our robot arms can also be outfitted with a 7th axis robot transfer unit to easily expand the robot’s workspace, which is particularly useful for welding, painting, and inspection applications, among others.

Applications/Industries: Material Handling & Assembly, Welding, Painting & Drilling, Auto Manufacturing, Pick and Place


Configure Custom Robotic Arm Solutions

ReBeL Cobot Configurator

Rebel With the ReBeL cobot configurator, easily configure a ReBeL cobot using an intuitive CAD interface. Customize up to 6 joints, add additional accessories like an end effector or robot transfer unit, request integration support, receive a quote and submit a request to purchase.
Use the Configurator

robolink® Arm Configurator

robolink configurator Easily configure your individual robolink® robotic arm using an intuitive CAD interface. Select individual components step by step, simulate movement, export parts lists and more. Download configurations, request more information or transfer products to the shopping cart.
Use the Configurator

Browse the Robotic Arm Shop

robolink® Robotic Arms

robolink
  • Payload -> 30N, cycle times > 6s, reach -> 790mm
  • DPI version with integrated control system
  • Motor and drive encoders available upon request
Learn More
Browse the Shop

ReBeL Cobot

Rebel
  • Payload up to 2kg, reach up to 600mm
  • Cobot & service robot capabilities
  • 4 or 6 DoF, optional 7th axis RTU
​​​​​​​Learn More​​​​​​​
Browse the Shop

7th Axis Robot Transfer Unit

7th axis robot
  • Dry-running, belt driven linear actuator
  • Stroke lengths up to 3,000mm
  • Compatible with various manufacturers
Learn More
Browse the Shop

Robot Control Software (iRC)

The igus® Robot Control (iRC) enables simple, intuitive programming of the various robots igus offers, including robolink rosoftware botic arms and the ReBeL cobot. Click the button below to download the software and try it yourself!
Download the Free Software

RBTX Marketplace for
Low Cost Automation


RBTX is an online marketplace for robotics that brings together users and suppliers of robotic components.  There you can easily browse and purchase gantries, delta robots, robotic arms and more all from various dealers.

Learn more and browse the RBTX Marketplace.
RBTX

Looking to Speak with an Automation Expert?

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!
Contact an Automation Expert

FAQ: Frequently Asked Questions

  • Q:  What is robolink®?

    A:  robolink® is an articulated arm robot that can be equipped with tools such as grippers, electromagnets, suction cups, cameras, etc. The robolink® arm can be easily configured to ensure a short setup time and serve as a low-cost solution for a number of different applications in a variety of industries. It is available in 4 and 5 degrees of freedom.

  • Q:  What maximum payload can our articulated robot arm lift?

    A:  robolink® carries up to 3kg payload.

  • Q:  What is meant by the range and nominal range of the robot arm?

    A: The nominal range provides the working area in which the robot can operate in the long term. In the short term, the robot can also work in the maximum range area.

  • Q:  What is the range of robolink® articulated arm robots?

    A:  The range of our robolink® extends from 510mm to 790mm. Visit our online shop to learn more about the range of the individual versions of robolink®.

  • Q:  Is the articulated robot arm the best choice for my application?

    A:  These robots will not be the best solution for every task, so please get in touch with us. We can perform tests and 3D simulations as well as apply our experience to determine which product will best suit your application.

  • Q:  Is it possible look at a robolink® robot arm?

    A:  Yes, most definitely. You have the option of requesting an appointment with our sales team, live or virtually (via Microsoft Teams). Contact us!

  • Q:  Which end effectors can be used with robolink®?

    A:  robolink® can be equipped with practically any end effector, so long as the payload is below the maximum range of the robot arm. End effectors may include electromagnets, grippers, suction cups and others. At RBTX.com, our online marketplace for robotic components, you can buy various components from our partner suppliers.

  • Q:  Which cables are used with robolink®?

    A:  For robolink® you can use many different cables and hoses, from pneumatic tubes to sensor cables. The possibilities are nearly unlimited!