Material: 6061-T6
Tolerance: ISO h9-h11
Roundness: 0.0004
Straightness: 0.004/ft
Hardness: 75 HB
Surface: hard-anodized
Layer Thickness: > 0.0016”
Surface hardness: 450-550 HV approx. (60 RC)
Roughness: RMS = 4-20
Spec. Electr. Resistance: 4*1011 Ohm mm2/m
Chemical Resistance: 2< ph<9
dia. Shaft [inch]: |
|
Part no. | Diameter | Design | Max. Length | Weight | ||
---|---|---|---|---|---|---|
[lbs/ft] | ||||||
AWI-04 | 1/4 | 72 | 0,057 | 68.20 USD | ||
AWI-06 | 3/8 | 72 | 0,130 | 49.43 USD | ||
AWI-08 | 1/2 | 72 | 0,231 | 58.48 USD | ||
AWI-10 | 5/8 | 72 | 0,361 | 79.19 USD | ||
AWI-12 | 3/4 | 72 | 0,519 | 76.58 USD | ||
AWI-16 | 1 | 72 | 0,924 | 107.91 USD | ||
AWI-20 | 1 1/4 | 72 | 1,44 | 123.22 USD | ||
AWI-24 | 1 1/2 | 72 | 2,08 | 194.93 USD | ||
AWI-32 | 2 | 72 | 3,7 | 246.42 USD |