Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

XY Actuator (Single Rail)

Number of products: 8

XY Actuator (Single Rail) | Workspace 800x500mm

  • For loads up to 5 [kg]
  • For precision requirements up to approx. 0,3 [mm]
  • At speeds up to max. 1 [m/s]
from 4,467.03 USD/Pc.
4 variants ready for shipping:
1 variants within 12 working days
Shop now

XY Actuator (Single Rail) | Workspace 1000 x 750 mm

  • Working space 1000 x 750 mm
  • Payload up to 5 kg per Z-axis
  • Speed up to 1 m/s
  • Repeat accuracy ±0.5 mm
from 10,102.31 USD/Pc.
Shop now

XY Actuator (Single Rail) | Workspace 2500 x 750 mm

  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,2 [mm]
  • At speeds up to max. 0.5 [m/s]
from 4,019.60 USD/Pc.
Shop now

XY Actuator (Single Rail) | Workspace 500 x 150 mm

  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,2 [mm]
  • At speeds up to max. 0.5 [m/s]
from 2,063.54 USD/Pc.
4 variants ready for shipping:
1 variants within 12 working days
Shop now

XY Actuator (Single Rail) | Workspace 500 x 150mm

  • Workspace 500 x 150mm
  • Payload up to 3kg
  • Speed: up to 1m/s
  • Repeatability ±0.5mm
from 2,028.38 USD/Pc.
Shop now

XY Actuator (Single Rail) | Workspace 800 x 500mm

  • Payload: 5kg
  • Accuracy: +-0.5mm
  • Speed: up to 1 m/s
  • Other sizes in standard upon request
from 3,286.44 USD/Pc.
Shop now
New

Line gantry | DLE-LG-0004 | up to 1 m/s | working area 2000 x 1000 mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
Upon request
Shop now
New

Line gantry | DLE-LG-0002-ED | up to 1 m/s | working area 1500 x 750 mm

Product information
  • Payload up to 5.0 kg
  • Working area expandable up to 3000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 1.0 m/s
  • Repeat accuracy ± 0.5 mm
Optionally available
Upon request
Shop now

Application Assistance

For questions or product information, please contact:

Photo
Jan Hennecke

Product Manager - RBTX.com & Low Cost Automation

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302