Series E08 E-Z chain

easy chain E08 series
igus-icon-lupe
E08.10.028.0 technical drawing
igus-icon-lupe
E08.10.028.0 technical drawing
igus-icon-lupe
E08.10.028.0 technical drawing
igus-icon-lupe
1 from 4
easy chain E08 series
Series E08 E-Z chain
Series E08 E-Z chain
Series E08 E-Z chain
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.57 in (14.6 mm)
Max. cable diameter
Max. cable diameter
0.39 in (10 mm)
Opening principle
Opening principle
Openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.39 in (10 mm)
Bend radius [R]
Bend radius [R]
1.1 in (28 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 32.00
USD 0.64 / Chain linkDoes not include shipping charges
Generally ships within 4-5 weeks

Parts list

(1)
e-chain®
Part No. : E08.10.028.0USD 32.00
Series E08 E-Z chain

Contact us

Questions or product information? Please contact:

Rob Mammone
Rob Mammone

igus-icon-phone+1 (401) 438-2200

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call
24h