chainflex® CF240 data cable PVC

CF240.01.03 product image
igus-icon-lupe
1. Low-adhesion, highly abrasion-resistant PVC-based compound 2. Extremely flexurally strong, tinned braided copper shield 3. Film banding over the outer layer 4. Mechanically high-quality TPE compound 5. Ultra-fine stranded special conductor
igus-icon-lupe
1 of 2
CF240.01.03 product image
1. Low-adhesion, highly abrasion-resistant PVC-based compound 2. Extremely flexurally strong, tinned braided copper shield 3. Film banding over the outer layer 4. Mechanically high-quality TPE compound 5. Ultra-fine stranded special conductor
  • Requirements: For medium duty applications
  • Outer jacket: PVC
  • Overall shield
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • Flame retardant
  • Silicone-free
  • chainflex® class: 4.4.2.1
igus-icon-lieferzeit-dotCF240.01.03
formerly: CF240-01-03
3 x 26 AWG (0.14)

Contact us

Questions or product information? Please contact:

Timothy Marran
Timothy Marran

igus-icon-phone+1 (800) 521-2747

Customer Service

Customer Service:
Phone: Monday to Friday from 8 am - 8 pm
LiveChat: 24 hours
Book a Call: