igus® R4-38L | Competitor´s chain | ||
---|---|---|---|
4.9 ft unsupported length with 2.69 lb/ft additional weight |
No sagging after 96 hours (96 mm) |
19 mm sag | |
Tensile test | The R4-38L copes with a tensile force of 7,481 N, which is more than the competitor's chain. |
2.200 N | |
Fracture test | The R4-38L copes with a tensile force of 1,590 N, which is more that the competitor's chain. |
994 N | |
Ease of installation |
Snap open on both sides Link-wise cutting possible Interior separation possible |
Not snap open Cutting to length costly Interior separation not possible |