Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Tensile testing with energy chains in oil

How well do energy chains perform in oil? In order to answer this customer's question, igus® tested the performance of Series B15 e-chains® in its own lab in combination with five specified oils. Over a period of 30 days, the energy chains were continuously moved and sprayed daily with the fluids to be tested.

Type of chain: B15-038-075-0

Travels: 1000 mm

Cycles tested: 759.287

Conclusion:

The subsequent tensile tests on the e-chains® specifically developed for this customer showed that only a maximum weakening of 11% is expected in spite of the continuous saturation of these special oils.

Further information

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302