Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Hygienic Solutions for Imaging, Diagnostics, Dental, & Intensive Care

High-performance plastic components from igus® have been used successfully for years in a range of medical devices, including imaging and diagnostics technology, intensive care, therapy, and dental technology. Our e-chains® and continuous-flex cables safely carry data and energy safely and without interference — for example, in the ceiling pendants of x-ray equipment and bucky tables. They’re developed for a wide range of motion types and speeds, and are even available for tight installation spaces and small bend radii.

Our bearings have excellent coefficients of friction and are free from external lubricants. As a result, they do not attract dirt and remain clean and hygienic. They ensure precise movements in infusion and dialysis pumps and smooth and maintenance-free adjustments of treatments units in dentistry and ophthalmology. Our plastics are also radiation-resistant, non-ferromagnetic, highly durable and quiet.

Application Stories

High-Precision Perfusor Syringe Dosing with Bearings

Perfusor syringe dosing with plain bearings B. Braun Melsunsgen AG needed an easy-to-install bearing with minimal coefficients of friction for jerk-free movement in a small installation space. The solution: a custom iglide® J clip bearing.

Cables Safe During Tight Circular Movements

cables application in x-ray machine e-chains from the twisterchain series are used in X-ray robots from Buck Engineering & Consulting GmbH. The twisterchain enables safe cable guidance in the case of rotations of up to 540°.

Precisely-Moving Slit Lamp for Ophthalmology

bearings in ophthalmology lamp To create an easy-to-move ophthalmology lamp that aligns with high precision, this company used iglide® J plain bearings. Learn more about how we were able to provide a solution for this application.

Browse Applicable Parts

Corrugated Tubes for Cleanrooms

cleanroom cable carrier for medical imaging
  • Compact and modular design
  • Easy to open and flexible filling
  • Resealable opening mechanism
Browse the Shop

chainflex® Fiber Optic Cables

fiber optic cables for medical imaging
  • For many cycles, high speeds & accelerations
  • Metal-free and resistant to coolant and oil
  • Up to 36-month service life guarantee
Learn More
Browse the Shop

chainflex® CFClean cables

cleanroom cables for medical imaging
  • For heavy-duty applications in e-skin® flat
  • PTFE-film-taped
  • Shielded and highly abrasion-resistant
Browse the Shop

iglide® PRT Slewing Rings

slewing rings for medical imaging
  • FDA-approved, A180 liners & stainless steel
  • Very slim design and hygienic
  • Corrosion and wear-resistant
Learn More
Browse the Shop

iglide® Plain Bearings

bearings for medical imaging
  • Always dry-running & grease-free
  • Resistant to dust and dirt
  • Can handle medium to high loads
Learn More
Browse the Shop

drylin® N Low-Profile Rails & Guides

low profile guides for medical imaging
  • For extremely flat installation heights
  • Lighweight and various widths
  • Grease-free, corrosion-resistant & hygienic
Learn More
Browse the Shop

Contact a Medical Industry Expert



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302