Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Lighting equipment

The stage lighting systems used in lighting equipment must be lightweight, and operate quietly and reliably. By using igus® high-performance plastics, spotlights can run lubrication and maintenance-free. Plastic plain bearings and linear guides from igus® allow quiet and smooth movement because they do not use metal balls. Compared to rotating steel ball bearings, the simpler type of movement reduces noise, while saving up to 40% in costs. In addition, energy chains prevent cable failures and extend machine runtimes.
  • Quiet and low-vibration
  • Self-lubricating and maintenance-free
  • High wear resistance
  • Corrosion-resistant
  • Lightweight
  • For confined installation spaces
  • Halogen-free

Get in touch with us now!

Products suitable for lighting equipment

W linear guides

W linear guides
  • Self-lubricating and maintenance-free
  • Corrosion-resistant
  • Simple installation

SHT leadscrew linear system

SHT leadscrew linear system
  • Corrosion-resistant
  • Robustness and high precision
  • Ready-to-install solution

R shaft guides

R shaft guides
  • Completely self-lubricating
  • Replaceable liner
  • Lightweight

Slewing ring bearings

PRT slewing ring bearings
  • Self-lubricating and maintenance-free
  • High wear resistance
  • For very high loads and high rigidity

iglidur® J plain bearings

iglidur® J plain bearings
  • Low wear many different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration dampening

chainflex® control cable

chainflex® control cable
  • Halogen-free
  • For especially small bending radii
  • Flame-retardant
  • Long service life and high quality

Reference projects

MAC Encore Performance

MAC Encore Performance

Lowest installation space and lightweight

igus® plastic components are used in MAC Encore Performance Moving Light spotlights. Self-lubricating and maintenance-free linear modules with motors and smallest energy chains have proven their worth in this application.
Martin Professional by HARMAN
 

igus® test lab

Tested in the laboratory

All products are checked in the igus® test laboratory, the largest in the industry, under real-life conditions with regard to wear and durability. This makes it possible to accurately predict their service life. Upon request, igus® carries out customer tests so as to check the use of the products under completely unique conditions.

For further information

Online tools

Related websites



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302