Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R Straight Bearing, Open Twin Pillow Block - OJUI-13-XXTW, inch

Special Properties

Open, anodized aluminum housing, twin design

Liner JUI-01 made from iglide® J contained according to standard tolerances

Can be fitted with T500 liner material for temperatures up to 356°F

Low clearance liners optional



Self-Aligning Bearing, Open Twin Pillow Block, OJUI-13-TW, inch

dia. Shaft [inch]:

 

Dimensions in inches

Part no. Nom.
Size
A B C E F G H J K M O P R    
  [Inch] ±0.001     ±0.010 ±0.010   Bolt Hole                
OJUI-13-08TW 1/2 0.687 2 1.125 1.688 2.5 1.375 0.25 3.5 1.25 0.046 0.931 0.313 110.86 USD Add to shopping cart
OJUI-13-10TW 5/8 0.875 2.5 1.438 2.125 3 1.75 0.281 4 1.5 0.056 1.197 0.375 124.33 USD Add to shopping cart
OJUI-13-12TW 3/4 0.937 2.75 1.563 2.375 3.5 1.875 0.313 4.5 1.625 0.056 1.33 0.438 139.21 USD Add to shopping cart
OJUI-13-16TW 1 1.187 3.25 1.938 2.875 4.5 2.375 0.375 6 2.25 0.068 1.671 0.563 179.38 USD Add to shopping cart
OJUI-13-20TW 1-1/4 1.5 4 2.5 3.5 5.5 3 0.438 7.5 2.625 0.068 2.122 0.625 238.57 USD Add to shopping cart
OJUI-13-24TW 1-1/2 1.75 4.75 2.875 4.125 6.5 3.5 0.5 9 3 0.086 2.519 0.75 268.04 USD Add to shopping cart
OJUI-13-32TW 2 2.125 6 3.625 5.25 8.25 4.5 0.625 10 4 0.103 3.182 1 380.13 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302