Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - Flange housing FJUM-01/31, mm

Special features

Flange housing made from anodized aluminum, round flange

Liner JUM-01-xx liner made from iglide® J as standard



Flange housing FJUM-01, mm

Shaft:

 

Inner diameter, load capacity and weight

Order no. Shaft
Ø
Tolerance
bearing inner
diameter
pmax. [lbs]
dynamic
P = 5 MPa
pmax. [lbs]
static
P = 35 MPa
Weight    
  [mm] [mm]     [g]    
Ready to ship in 24 hours FJZM-01-08 (1) 8 960 6720 20 34.99 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-10 10 725 5075 32 37.24 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-12 12 960 6720 42 43.94 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-16 16 1440 10080 51 48.20 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-20 20 2250 15750 88 55.25 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-25 25 3625 25375 152 67.36 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-30 30 5100 35700 266 101.96 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-40 40 8000 56000 552 137.01 USD Add to shopping cart
Ready to ship in 24 hours FJUM-01-50 50 12500 87500 853 175.02 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings


Dimensions [mm]

Order no. d1 d2 dt d3 B Bf ts db ds
  [mm] [mm]
h7
[mm] [mm] [mm] [mm] [mm] [mm] [mm]
Ready to ship in 24 hours FJZM-01-08 (1) 8 16 24 32 25 8 3.1 3.5 6
Ready to ship in 24 hours FJUM-01-10 10 19 29 39 29 9 4.1 4.5 7,5
Ready to ship in 24 hours FJUM-01-12 12 22 32 42 32 9 4.1 4.5 7,5
Ready to ship in 24 hours FJUM-01-16 16 26 36 46 36 9 4.1 4.5 7,5
Ready to ship in 24 hours FJUM-01-20 20 32 43 54 45 11 5.1 5.5 9
Ready to ship in 24 hours FJUM-01-25 25 40 51 62 58 11 5.1 5.5 9
Ready to ship in 24 hours FJUM-01-30 30 47 62 76 68 14 6.1 6.6 11
Ready to ship in 24 hours FJUM-01-40 40 62 80 98 80 18 8.1 9 14
Ready to ship in 24 hours FJUM-01-50 50 75 94 112 100 18 8.1 9 14
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings


Flange housing Low Clearance FJUM-31, mm

Shaft:

 

Inner diameter, load capacity and weight

Order no. Shaft
Ø
Tolerance
bearing inner
diameter
pmax. [lbs]
dynamic
P = 5 MPa
pmax. [lbs]
static
P = 35 MPa
Weight    
  [mm] [mm]     [g]    
Delivery time on request FJZM-31-08 (1) 8 960 6720 20 Upon request Add to shopping cart
Delivery time on request FJUM-31-10 10 725 5075 32 37.24 USD Add to shopping cart
Delivery time on request FJUM-31-12 12 960 6720 42 43.94 USD Add to shopping cart
Delivery time on request FJUM-31-16 16 1440 10080 51 48.20 USD Add to shopping cart
Delivery time on request FJUM-31-20 20 2250 15750 88 55.25 USD Add to shopping cart
Delivery time on request FJUM-31-25 25 3625 25375 152 67.36 USD Add to shopping cart
Ready to ship in 24 hours FJUM-31-30 30 5100 35700 266 101.96 USD Add to shopping cart
Delivery time on request FJUM-31-40 40 8000 56000 552 137.01 USD Add to shopping cart
Delivery time on request FJUM-31-50 50 12500 87500 853 175.02 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method
Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings
(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings


Dimensions [mm]

Order no. d1 d2 dt d3 B Bf ts db ds
  [mm] [mm]
h7
[mm] [mm] [mm] [mm] [mm] [mm] [mm]
Delivery time on request FJZM-31-08 (1) 8 16 24 32 25 8 3.1 3.5 6
Delivery time on request FJUM-31-10 10 19 29 39 29 9 4.1 4.5 7,5
Delivery time on request FJUM-31-12 12 22 32 42 32 9 4.1 4.5 7,5
Delivery time on request FJUM-31-16 16 26 36 46 36 9 4.1 4.5 7,5
Delivery time on request FJUM-31-20 20 32 43 54 45 11 5.1 5.5 9
Delivery time on request FJUM-31-25 25 40 51 62 58 11 5.1 5.5 9
Ready to ship in 24 hours FJUM-31-30 30 47 62 76 68 14 6.1 6.6 11
Delivery time on request FJUM-31-40 40 62 80 98 80 18 8.1 9 14
Delivery time on request FJUM-31-50 50 75 94 112 100 18 8.1 9 14
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) Nominal widths under 10 mm are supplied with press-fitted cylindrical bearings


Ready to ship in 24 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302