Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - Liner JUI-01, inch

Special features

Very low coefficient of friction while running dry

Very high wear resistance

Maintenance-free

Vibration dampening

Very low moisture absorption

High chemical resistance

Suitable for rotating, oscillating and linear movements



Liner JUI-01, inch

dia. Shaft [inch]:

 

Dimensions in inches

Order no. Ø Shaft Tolerance d2 b1 r t z    
  [Inch] [Inch] [Inch] [Inch] [Inch]
-0.004
-0.008
[Inch]
-0.004
[Inch]
-0.004
   
Ready to ship in 24 hours JUI-01-06 3/8 0.4684 0.644 0.1250 0,0311 0,0866 2.00 USD Add to shopping cart
Ready to ship in 24 hours JUI-01-08 1/2 0.5934 1.220 0.1250 0,0391 0,1024 2.19 USD Add to shopping cart
Ready to ship in 24 hours JUI-01-10 5/8 0.7184 1.460 0.1406 0,0391 0,1181 2.48 USD Add to shopping cart
Ready to ship in 24 hours JUI-01-12 3/4 0.8747 1.575 0.1875 0,0391 0,1339 3.32 USD Add to shopping cart
Ready to ship in 24 hours JUI-01-16 1 1.1247 2.205 0.1875 0,0391 0,1496 4.51 USD Add to shopping cart
Delivery time on request JUI-01-20 1-1/4 1.4058 2.579 0.1875 0,0391 0,1496 8.93 USD Add to shopping cart
Ready to ship in 24 hours JUI-01-24 1-1/2 1.6558 2.953 0.2500 0,0625 01811 9.96 USD Add to shopping cart
Ready to ship in 24 hours JUI-01-32 2 2.1871 3.937 0.2813 0,0625 0,2280 10.76 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method


Bestellnr. Norminal di (H7) B r t f z
  Size max. min. h10 +0.05 +0.1 +0.5 +0.2
Ready to ship in 24 hours JUI-01-06 3/8 0.4684 0.468 0.875 0.125 0.031 0.039 0.102
Ready to ship in 24 hours JUI-01-08 1/2 0.5934 0.594 1.25 0.125 0.031 0.059 0.122
Ready to ship in 24 hours JUI-01-10 5/8 0.7184 0.719 1.5 0.1406 0.031 0.067 0.142
Ready to ship in 24 hours JUI-01-12 3/4 0.8747 0.8755 1.625 0.1875 0.031 0.079 0.142
Ready to ship in 24 hours JUI-01-16 1 1.1247 1.1255 2.25 0.1875 0.031 0.079 0.161
Delivery time on request JUI-01-20 1-1/4 1.4058 1.4068 2.625 0.1875 0.031 0.079 0.161
Ready to ship in 24 hours JUI-01-24 1-1/2 1.6558 1.6568 3 0.25 0.031 0.089 0.2
Ready to ship in 24 hours JUI-01-32 2 2.1871 2.1881 4 0.2813 0.031 0.098 0.24
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Liners of the JUI-01 series are used in:

drylin® R - RJUI-01

Linear plain bearing, inch

drylin® R - RJUI-03

Linear plain bearing, inch

Ready to ship in 24 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302