Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® R - Standard linear plain bearing, open, OJUM-01, mm

Special features

Open, anodized aluminum adapter for supported shafts

Dimensionally interchangeable with recirculating ball bearings

Equipped with JUM0 liner made from iglide® J

Recommended housing bore H7

Bearing secured with set screws (not included in delivery)



Standard linear plain bearings, open, OJUM-01, mm

Shaft:

 

Inner diameter, load capacity and weight

Order no. Shaft
Ø
Tolerance
bearing inner
diameter
F max. [N]
dynamic
P = 5 MPa
F max. [N]
static
P = 35 MPa
Weight    
  [mm] [mm] 90° 180° 90° 180° [g]    
Ready to ship in 24 hours OJUM-01-10 10 725 500 196 5075 3500 1370 11 16.15 USD Add to shopping cart
Ready to ship in 24 hours OJUM-01-12 12 960 635 240 6720 4445 1680 15 19.25 USD Add to shopping cart
Ready to ship in 24 hours OJUM-01-16 16 1440 990 396 10080 6943 2772 21 21.82 USD Add to shopping cart
Ready to ship in 24 hours OJUM-01-20 20 2250 1800 900 15750 12600 6300 42 27.49 USD Add to shopping cart
Ready to ship in 24 hours OJUM-01-25 25 3625 2953 1523 25375 20670 10658 70 37.49 USD Add to shopping cart
Ready to ship in 24 hours OJUM-01-30 30 5100 4250 2278 35700 29735 15946 132 62.19 USD Add to shopping cart
Ready to ship in 24 hours OJUM-01-40 40 8000 6810 3800 56000 47660 26660 278 71.17 USD Add to shopping cart
Ready to ship in 24 hours OJUM-01-50 50 12500 10750 6125 87500 75265 42875 479 124.57 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance according to igus® test method


Dimensions [mm]

Order no. d1 d2 B W a dn B1 s f h
  [mm] [mm]
h7
[mm]
h10
[mm]
-1
[mm]
+0.1
[mm]
h10
[mm]
H10
[mm]
H10
[mm]
±0.2
[mm]
-0.5
Ready to ship in 24 hours OJUM-01-10 10 19 29 7,3 0 17.5 21.6 1.3 1.2
Ready to ship in 24 hours OJUM-01-12 12 22 32 9,0 3 20.5 22.6 1.3 1.2
Ready to ship in 24 hours OJUM-01-16 16 26 36 11,6 2.2 24.2 24.6 1.3 1.2
Ready to ship in 24 hours OJUM-01-20 20 32 45 12,0 2.2 29.6 31.2 1.6 1.2
Ready to ship in 24 hours OJUM-01-25 25 40 58 14,5 3 36.5 43.7 1.85 1.5
Ready to ship in 24 hours OJUM-01-30 30 47 68 16,6 3 43.5 51.7 1.85 2
Ready to ship in 24 hours OJUM-01-40 40 62 80 21,0 3 57.8 60.3 2.15 2
Ready to ship in 24 hours OJUM-01-50 50 75 100 25,5 5 70.5 77.3 2.65 2
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Bearings of the OJUM-01 series are combinable with:

drylin® R - OGA

Linear housing, open, long design, mm

drylin® R - AWUM

Supported aluminum shaft, mm

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302