Housing: Aluminum
Equipped with drylin® R linear plain bearings, order number RJUM-01-ø, RJUM-03-ø or RJM-01
Can be combined with drylin® R housing bearing, order number RJUM-06-ø
Bearings are secured with retaining rings according to DIN 472
Mounting bolts DIN 912-8.8, lock washer DIN 7980
Recommended tolerance for the shaft: h6-h10
d [mm]: |
|
RTA-01 | Standard with RJUM-01 | ||||||||||||||||
RTA-03 | Adjustment of alignment with RJUM-03 | ||||||||||||||||
RTA-4 | Solid polymer bearing with RJM-01 | ||||||||||||||||
Order no. | d | D | H | H1 | H2 | H3 | H4 | S1 | B | L | M | E1 | E2 | d1 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] H6 | [mm] | [mm] +0.01 -0.02 | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] +0.3 | [mm] ±0.02 | [mm] ±0.15 | [mm] ±0.15 | [mm] | [mm] | |||
RTA-01-08 | 8 | 16 | 28 | 13 | 13 | 8 | 23 | M 5 | 35 | 62 | 17.5 | 35 | 25 | 4.2 | 8 | 98.14 USD | |
RTA-01-12 | 12 | 22 | 35 | 18 | 13 | 10 | 25 | M 6 | 43 | 76 | 21.5 | 40 | 30 | 5.2 | 10 | 111.52 USD | |
RTA-01-16 | 16 | 26 | 42 | 22 | 13 | 12 | 30 | M 6 | 53 | 84 | 26.5 | 45 | 36 | 5.2 | 10 | 125.70 USD | |
RTA-01-20 | 20 | 32 | 50 | 25 | 18 | 13 | 24 | M 8 | 60 | 104 | 30 | 55 | 45 | 6.8 | 11 | 149.15 USD | |
RTA-01-25 | 25 | 40 | 60 | 30 | 22 | 15 | 40 | M10 | 78 | 130 | 39 | 70 | 54 | 8.6 | 15 | 187.33 USD | |
RTA-01-30 | 30 | 47 | 70 | 35 | 26 | 16 | 48 | M12 | 87 | 152 | 43.5 | 85 | 62 | 10.3 | 18 | 298.53 USD | |
RTA-01-40 | 40 | 62 | 90 | 45 | 34 | 20 | 60 | M16 | 108 | 176 | 54 | 100 | 80 | 14.25 | 20 | 342.96 USD | |
RTA-03-12 | 12 | 22 | 35 | 18 | 13 | 10 | 25 | M 6 | 43 | 76 | 21.5 | 40 | 30 | 5.2 | 10 | 111.52 USD | |
RTA-03-16 | 16 | 26 | 42 | 22 | 13 | 12 | 30 | M 6 | 53 | 84 | 26.5 | 45 | 36 | 5.2 | 10 | 125.70 USD | |
RTA-03-20 | 20 | 32 | 50 | 25 | 18 | 13 | 24 | M 8 | 60 | 104 | 30 | 55 | 45 | 6.8 | 11 | 149.15 USD | |
RTA-03-25 | 25 | 40 | 60 | 30 | 22 | 15 | 40 | M10 | 78 | 130 | 39 | 70 | 54 | 8.6 | 15 | 187.33 USD | |
RTA-03-30 | 30 | 47 | 70 | 35 | 26 | 16 | 48 | M12 | 87 | 152 | 43.5 | 85 | 62 | 10.3 | 18 | 298.53 USD | |
RTA-03-40 | 40 | 62 | 90 | 45 | 34 | 20 | 60 | M16 | 108 | 176 | 54 | 100 | 80 | 14.25 | 20 | 342.96 USD | |
RTA-04-08 | 8 | 16 | 28 | 13 | 13 | 8 | 23 | M5 | 35 | 62 | 17.5 | 35 | 25 | 4.2 | 8 | 53.93 USD | |
RTA-04-12 | 12 | 22 | 35 | 18 | 13 | 10 | 25 | M 6 | 43 | 76 | 21.5 | 40 | 30 | 5.2 | 10 | 56.09 USD | |
RTA-04-16 | 16 | 26 | 42 | 22 | 13 | 12 | 30 | M 6 | 53 | 84 | 26.5 | 45 | 36 | 5.2 | 10 | 63.33 USD | |
RTA-04-20 | 20 | 32 | 50 | 25 | 18 | 13 | 24 | M 8 | 60 | 104 | 30 | 55 | 45 | 6.8 | 11 | 75.66 USD | |
RTA-04-25 | 25 | 40 | 60 | 30 | 22 | 15 | 40 | M10 | 78 | 130 | 39 | 70 | 54 | 8.6 | 15 | 120.87 USD | |
RTA-04-30 | 30 | 47 | 70 | 35 | 26 | 16 | 48 | M12 | 87 | 152 | 43.5 | 85 | 62 | 10.3 | 18 | 109.98 USD | |
RTA-04-40 | 40 | 62 | 90 | 45 | 34 | 20 | 60 | M16 | 108 | 176 | 54 | 100 | 80 | 14.25 | 20 | 177.86 USD | |
RTA-31-08 (1) | 8 | 16 | 28 | 13 | 13 | 8 | 14 | M5 | 35 | 62 | 17.5 | 35 | 25 | 4.2 | 8 | 76.32 USD | |
RTA-31-12 (1) | 12 | 22 | 35 | 18 | 13 | 10 | 25 | M 6 | 43 | 76 | 21.5 | 40 | 30 | 5.2 | 10 | 86.73 USD | |
RTA-31-16 (1) | 16 | 26 | 42 | 22 | 13 | 12 | 30 | M 6 | 53 | 84 | 26.5 | 45 | 36 | 5.2 | 10 | 97.76 USD | |
RTA-31-20 (1) | 20 | 32 | 50 | 25 | 18 | 13 | 24 | M 8 | 60 | 104 | 30 | 55 | 45 | 6.8 | 11 | 116.00 USD | |
RTA-31-25 (1) | 25 | 40 | 60 | 30 | 22 | 15 | 40 | M10 | 78 | 130 | 39 | 70 | 54 | 8.6 | 15 | 145.69 USD | |
RTA-31-30 (1) | 30 | 47 | 70 | 35 | 26 | 16 | 48 | M12 | 87 | 152 | 43.5 | 85 | 62 | 10.3 | 18 | 232.18 USD | |
RTA-31-40 (1) | 40 | 62 | 90 | 45 | 34 | 20 | 60 | M16 | 108 | 176 | 54 | 100 | 80 | 14.25 | 20 | 266.72 USD | |
RTA-33-08 (1) | 8 | 16 | 28 | 13 | 13 | 8 | 14 | M5 | 35 | 62 | 17.5 | 35 | 25 | 4.2 | 8 | 76.32 USD | |
RTA-33-12 (1) | 12 | 22 | 35 | 18 | 13 | 10 | 25 | M 6 | 43 | 76 | 21.5 | 40 | 30 | 5.2 | 10 | 86.73 USD | |
RTA-33-16 (1) | 16 | 26 | 42 | 22 | 13 | 12 | 30 | M 6 | 53 | 84 | 26.5 | 45 | 36 | 5.2 | 10 | 97.76 USD | |
RTA-33-20 (1) | 20 | 32 | 50 | 25 | 18 | 13 | 24 | M 8 | 60 | 104 | 30 | 55 | 45 | 6.8 | 11 | 116.00 USD | |
RTA-33-25 (1) | 25 | 40 | 60 | 30 | 22 | 15 | 40 | M10 | 78 | 130 | 39 | 70 | 54 | 8.6 | 15 | 145.69 USD | |
RTA-33-30 (1) | 30 | 47 | 70 | 35 | 26 | 16 | 48 | M12 | 87 | 152 | 43.5 | 85 | 62 | 10.3 | 18 | 232.18 USD | |
RTA-33-40 (1) | 40 | 62 | 90 | 45 | 34 | 20 | 60 | M16 | 108 | 176 | 54 | 100 | 80 | 14.25 | 20 | 266.72 USD |
(1) Low Clearance version