Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® Q - housing bearing Q10

Solid polymer bearing made of iglide® J

Very light

Tolerates moments up to 3 Nm

Space saving

Torque resistant without 2nd guidance

Self-lubricating

Fits to square profile AWMQ-10

Optional available with manual clamp

DryLin Q
DryLin Q with manual clamp (optional)

DryLin® Q rail profile

Part. No. weight per m q dQ qi    
    [mm] [mm] ±0,02    
Ready to ship in 24 hours AWMQ-10 0.082 7.5 10 5 40.51 USD Add to shopping cart
Ready to ship in 24 hours AWMQ-12 0.193 12 16 8.5 59.76 USD Add to shopping cart
Ready to ship in 24 hours AWMQ-20 0.46 20 25 15 101.19 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

DryLin® Q Housing bearing
Q10-Housing bearing

Part. No. Weight M max. B B2 D2 dn E Q tk tg kt    
  [kg] [Nm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Ready to ship in 24 hours QJRMP-01-10 0.0113 3 32 9.8 22 22 12 7.5 6 3.4 3.5 17.66 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302