Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

R2-75 E2 tube

… tight ... large ... swivelable ...

E-Tube
Inexpensive, strong e-tube with 75 mm inner height. Outer radius is swivelable on both sides, very tough design with stable double stop dogs for high fill weights and unsupported lengths.

New sizes of low cost E2 tubes

Swivelable on the outer radius on both sides

High strength thanks to double stop dog system

Small bending radii

Integrated detente for 90°


Typical applications:Machine tools, wood working machines, textile machines, general mechanical engineering
Ordering number Internal height Inner width Outer height External width Bending radii  
  hi Bi ha Ba R  
R2-75-Bi-R-0 75 111 | 163* 90 Bi + 24 130  Request
Separator locks securely every 2.5 mm. Especially good for side mounted applications. Separators have cable friendly rounded design.

Separator, cable friendly, locking

Order no. For inner height e-chain® Variant  
75-1 75 standard  Inquiry
75-5 75 Notch separator  Inquiry
Lids open on both sides for fast filling
Lids are clipped into the side part and can be opened and removed
Closed mounting bracket with aluminum lids and integrated C-profi le
igus® chainfix strain relief systems can be fitted directly into the mounting bracket, for example CFV strain relief systems

Available ex stock

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302