Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Special e-chain® for applications with fine dust

… fine dust, no thanks.

4240AX Exterior stop dogs: Dust does not accumulate on the stop dogs
The 4240AX has been developed for applications where fine dust complicates use of a conventional e-chain®. With conventional stop systems the finest dust can collect on the stop-dogs and cause the radius of the e-chain® to grow over a long period of time. With exterior stop dogs, this will not occur.
 

Exterior stop dogs

Dust (e.g. saw dust) does not accumulate on the stop dogs

No growing of the e-chain® bend radius

Optimised inner height through smaller openable crossbars

Long travel up to 300m are possible


 
Typical applications:Wood processing industry, coal-fired power plants, mines, applications with fine dust/particles
sizes

Dimensions [mm]

Part Number Internal height Outer height Inner width External width bend radius  
  Hi Ha Bi [mm] Ba [mm] R  
4040AX. Bi.R.0 56 84 Bi + 36 86 - 436 135, 150, 200  Inquiry
4240AX. Bi.R.0 62 84 Bi + 36 86 - 436 135, 150, 200  Inquiry
10% greater inner height with the same outer height!
Delivery time

Delivery

from stock/ex stock

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302