Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

drylin® W manual clamp made of aluminium

... easily fixed ...

manual clamp aluminium In addition to the individual bearing housings made of anodized aluminium, the drylin® W product range also contains a matching manual clamp option. Also made of anodized aluminium, the hand clamp is very light but very stable. The clamping can be ordered as an individually positionable bearing clamping element (WHKA-AL) or pre-assembled in a linear carriage with aluminium bearings (suffix "-AL-HKA").

Clamping by friction locking

Corrosion-resistant

Light weight

Suitable for all pre-assembled linear carriages of the type series WW

Can be positioned as a single bearing


Typical applications:Camera Sliders, seat and table adjustments, format adjustments, …
Part No. Mk Vx Kx Vz Kz Dk min. holding force* min. tightening torque
Ready to ship in 24 hours WHKAQ-06 (1) M6 1.36 0.85 0.31 1.1 0.79 1.18 0.59 25.74 USD Add to shopping cart
Ready to ship in 24 hours WHKA-10 (1) M6 1.97 1.3 0.31 1.1 0.79 1.18 0.59 28.81 USD Add to shopping cart
Ready to ship in 24 hours WHKAQ-10 (1) NEW M6 1.97 1.3 0.31 1.1 0.79 1.18 0.59 28.81 USD Add to shopping cart
Ready to ship in 24 hours WHKAQ-16 (1) NEW M8 2.83 1.61 0.39 1.22 1.1 2.36 1.11 38.96 USD Add to shopping cart
Ready to ship within 12 working days WHKAQ-20 (1) NEW M8 3.54 2.44 0.39 1.22 1.1 2.76 1.11 42.34 USD Add to shopping cart
Ready to ship in 24 hours WHKA-10-AL (1) M6 1.97 1.3 0.31 1.1 0.79 1.18 0.59 62.59 USD Add to shopping cart
Ready to ship in 24 hours WHKA-16 (1) M8 2.83 1.61 0.39 1.22 1.1 2.36 1.11 38.96 USD Add to shopping cart
Ready to ship in 24 hours WHKA-16-AL (1) M8 2.83 1.61 0.39 1.22 1.1 2.36 1.11 93.33 USD Add to shopping cart
Ready to ship in 24 hours WHKA-20 (1) M8 3.54 2.44 0.39 1.22 1.1 2.76 1.11 42.34 USD Add to shopping cart
Ready to ship within 12 working days WHKA-20-AL (1) M8 3.54 2.44 0.39 1.22 1.1 2.76 1.11 123.13 USD Add to shopping cart
Ready to ship in 24 hours WHKA-25 (1) M8 3.78 2.56 0.47 1.22 1.1 2.76 1.11 106.93 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

(1) Requirement of dry rail surface

Delivery time

Delivery

from stock/ex stock

More information:


Ready to ship in 24 hours
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302