Self-lubricating
Belt with spring pretension
Torsion-resistant anodized aluminium profile
Variable stroke lengths (up to 500 mm max.)
Loads up to 20 N
Part Number | A | Al | H | E2 | E3 | l | R | f | lt | sg | ha | hc | lz | l2 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-02-E-60-L (1) | 2.13 | 2.36 | 1.22 | 1.77 | 51 | 5.67 | 1.18 | 0.12 | 1.65 | M4 | 0.55 | 0.89 | 22 | 0.79 | 0.24 | 136.43 USD |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Part Number | X | E | AP | Lp | dp | n | nb | nw | nh | T1 | T2 | d |
---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | –1,0 | ±0,25 | ±0,25 | |||||||||
ZLW-0630-02-E-60-L (1) | variabel | 1.57 | 2.05 | 0.59 | 0.22 | 0.2 | 0.37 | 0.17 | 0.28 | 20 | 21 | 0.12 |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable