Material: iglide® V400
Extreme wear resistant
Highly resistant to media
Up to +392°F long term
Can be glued
Available film width with/without self-adhesive back: 120 mm
Thickness: 0.5 mm (without adhesive back)
General features | |
---|---|
Density | 1,51 g/cm3 |
Color | white |
Electrical properties | |
Specific forward resistance | > 1012 Ωcm |
Surface resistance | > 1012 Ω |
Mechanical properties | |
Recom. surface pressure (+68 °F) | 6,527 psi |
Shore D-hardness | 74 |
Thermal properties | |
Max. long term application temperature | +392 °F |
Minimum application temperature | -58 °F |
Order | Foliendicke | ||
---|---|---|---|
V400T-5-120 | 0.02 | 64.81 USD | |
V400T-5-120G2 | 0.03 | 76.04 USD |