Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

iglide® T500 up to 120 mm diameter

... large and hot ... from stock

iglide® T500
Extension of the standard range of high-tech problem solver iglide® T500 for high temperature and media resistance.

6 new sizes up to 120 mm diameter

For temperatures up to +482 ºF

Excellent chemical resistance

High compressive strength

Very low humidity absorption

Input Critical Dimensions
Dimensions according to ISO 3547-1 and special dimensions
 
Chamfer in relation to the d1
d1 [mm] f [mm]
Ø 1–6 0,3
Ø 6–12 0,5
Ø 12–30 0,8
Ø > 30 1,2

Material table

General features
Density 1,44 g/cm3
Colour black
moisture absorption at 23 °C and 50 %r. h. 0,1 weight-%
Electrical properties
Specific forward resistance < 105 Ωcm
surface resistance < 103 Ω
Mechanical properties
compressive strength 100 MPa
Recom. surface pressure 20 MPa
Thermal properties
Max. long term application temperature +250 °C
Max. short term application temperature +315 °C
Minimum application temperature -100 °C
Part Number   d1 d1 tolerance d2 b1    
Ready to ship in 24 hours TSM-0203-03 (1) 0.08 0 0.14 0.12 4.15 USD Add to shopping cart
Ready to ship in 24 hours TSM-0304-03 (1) 0.12 0 0.18 0.12 4.26 USD Add to shopping cart
Ready to ship in 24 hours TSM-0304-06 (1) 0.12 0 0.18 0.24 4.62 USD Add to shopping cart
Ready to ship in 24 hours TSM-0405-04 (1) 0.16 0 0.22 0.16 4.39 USD Add to shopping cart
Ready to ship in 24 hours TSM-0405-06 (1) 0.16 0 0.22 0.24 4.73 USD Add to shopping cart
Ready to ship in 24 hours TSM-0405-09 0.16 0 0.22 0.35 4.51 USD Add to shopping cart
Ready to ship in 24 hours TSM-0405-10 (1) 0.16 0 0.22 0.39 4.73 USD Add to shopping cart
Ready to ship in 24 hours TSM-0507-035 (1) 0.2 0 0.28 0.14 3.67 USD Add to shopping cart
Ready to ship in 24 hours TSM-0507-05 (1) 0.2 0 0.28 0.2 4.74 USD Add to shopping cart
Ready to ship in 24 hours TSM-0507-08 (1) 0.2 0 0.28 0.31 4.98 USD Add to shopping cart
Ready to ship in 24 hours XSM-0507-10 0.2 0 0.28 0.39 5.07 USD Add to shopping cart
Ready to ship in 24 hours TSM-0608-06 (1) 0.24 0 0.31 0.24 4.85 USD Add to shopping cart
Ready to ship in 24 hours TSM-0608-08 (1) 0.24 0 0.31 0.31 4.98 USD Add to shopping cart
Ready to ship in 24 hours TSM-0608-10 (1) 0.24 0 0.31 0.39 5.10 USD Add to shopping cart
Ready to ship in 24 hours TSM-0608-13 (1) 0.24 0 0.31 0.54 5.33 USD Add to shopping cart
Ready to ship in 24 hours TSM-0709-10 (1) 0.28 0.001 0.35 0.39 5.21 USD Add to shopping cart
Ready to ship in 24 hours TSM-0709-12 (1) 0.28 0.001 0.35 0.47 5.56 USD Add to shopping cart
Ready to ship in 24 hours TSM-0810-06 (1) 0.31 0.001 0.39 0.24 5.10 USD Add to shopping cart
Ready to ship in 24 hours TSM-0810-08 (1) 0.31 0.001 0.39 0.31 5.21 USD Add to shopping cart
Ready to ship in 24 hours TSM-0810-10 (1) 0.31 0.001 0.39 0.39 5.81 USD Add to shopping cart
Ready to ship in 24 hours TSM-0810-12 (1) 0.31 0.001 0.39 0.47 5.81 USD Add to shopping cart
Ready to ship in 24 hours TSM-0810-15 (1) 0.31 0.001 0.39 0.59 6.51 USD Add to shopping cart
Ready to ship in 24 hours TSM-1012-035 (1) 0.39 0.001 0.47 0.14 5.85 USD Add to shopping cart
Ready to ship in 24 hours TSM-1012-06 (1) 0.39 0.001 0.47 0.24 5.97 USD Add to shopping cart
TSM-1012-08 (1) 0.39 0.001 0.47 0.31 5.69 USD Add to shopping cart
Ready to ship in 24 hours TSM-1012-10 (1) 0.39 0.001 0.47 0.39 5.81 USD Add to shopping cart
Ready to ship in 24 hours TSM-1012-12 (1) 0.39 0.001 0.47 0.47 6.04 USD Add to shopping cart
Delivery time on request TSM-1012-15 (1) 0.39 0.001 0.47 0.59 6.11 USD Add to shopping cart
Ready to ship in 24 hours TSM-1012-20 (1) 0.39 0.001 0.47 0.79 6.04 USD Add to shopping cart
Ready to ship in 24 hours TSM-1214-035 (1) 0.47 0.001 0.55 0.14 4.85 USD Add to shopping cart
Ready to ship in 24 hours TSM-1214-06 (1) 0.47 0.001 0.55 0.24 4.79 USD Add to shopping cart
Ready to ship in 24 hours TSM-1214-08 (1) 0.47 0.001 0.55 0.31 6.04 USD Add to shopping cart
Ready to ship in 24 hours TSM-1214-10 (1) 0.47 0.001 0.55 0.39 6.04 USD Add to shopping cart
Ready to ship in 24 hours TSM-1214-12 (1) 0.47 0.001 0.55 0.47 6.63 USD Add to shopping cart
Ready to ship in 24 hours TSM-1214-15 (1) 0.47 0.001 0.55 0.59 7.11 USD Add to shopping cart
Ready to ship in 24 hours TSM-1214-20 (1) 0.47 0.001 0.55 0.79 7.94 USD Add to shopping cart
Ready to ship in 24 hours XSM-1214-25 (1) 0.47 0.001 0.55 0.98 5.60 USD Add to shopping cart
Ready to ship within 12 working days XSM-1315-10 0.51 0.001 0.59 0.39 Upon request Add to shopping cart
Ready to ship in 24 hours XSM-1315-20 0.51 0.001 0.59 0.79 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-1416-12 (1) 0.55 0.001 0.63 0.47 6.63 USD Add to shopping cart
Ready to ship in 24 hours TSM-1416-15 (1) 0.55 0.001 0.63 0.59 7.35 USD Add to shopping cart
Ready to ship in 24 hours TSM-1416-20 (1) 0.55 0.001 0.63 0.79 8.17 USD Add to shopping cart
Ready to ship within 12 working days XSM-1416-25 0.55 0.001 0.63 0.98 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-1517-07 (1) 0.59 0.001 0.67 0.28 7.47 USD Add to shopping cart
Ready to ship in 24 hours TSM-1517-10 (1) 0.59 0.001 0.67 0.39 6.99 USD Add to shopping cart
Ready to ship in 24 hours TSM-1517-15 (1) 0.59 0.001 0.67 0.59 7.58 USD Add to shopping cart
Ready to ship in 24 hours TSM-1517-20 (1) 0.59 0.001 0.67 0.79 8.77 USD Add to shopping cart
Ready to ship in 24 hours TSM-1517-25 (1) 0.59 0.001 0.67 0.98 6.04 USD Add to shopping cart
Ready to ship in 24 hours TSM-1618-10 (1) 0.63 0.001 0.71 0.39 7.81 USD Add to shopping cart
Ready to ship in 24 hours TSM-1618-12 (1) 0.63 0.001 0.71 0.47 7.70 USD Add to shopping cart
Ready to ship in 24 hours TSM-1618-15 (1) 0.63 0.001 0.71 0.59 7.81 USD Add to shopping cart
Ready to ship in 24 hours TSM-1618-20 (1) 0.63 0.001 0.71 0.79 9.13 USD Add to shopping cart
Ready to ship within 12 working days XSM-1618-25 0.63 0.001 0.71 0.98 Upon request Add to shopping cart
Delivery time on request TSM-1618-35 (1) 0.63 0.001 0.71 1.38 10.16 USD Add to shopping cart
Ready to ship in 24 hours TSM-1719-20 (1) 0.67 0.001 0.75 0.79 6.47 USD Add to shopping cart
Ready to ship in 24 hours TSM-1820-15 (1) 0.71 0.001 0.79 0.59 8.41 USD Add to shopping cart
Ready to ship in 24 hours TSM-1820-20 (1) 0.71 0.001 0.79 0.79 9.72 USD Add to shopping cart
Ready to ship within 12 working days XSM-1820-25 0.71 0.001 0.79 0.98 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-2022-140 (1) 0.79 0.001 0.87 0.55 5.60 USD Add to shopping cart
Delivery time on request TSM-2022-145 (1) 0.79 0.001 0.87 0.57 8.88 USD Add to shopping cart
Ready to ship within 12 working days XSM-2022-17 0.79 0.001 0.87 0.67 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-2022-18 (1) 0.79 0.001 0.87 0.71 6.19 USD Add to shopping cart
Ready to ship in 24 hours TSM-2022-20 (1) 0.79 0.001 0.87 0.79 10.07 USD Add to shopping cart
Delivery time on request TSM-2023-07 (1) 0.79 0.001 0.91 0.28 5.43 USD Add to shopping cart
Ready to ship in 24 hours TSM-2023-10 (1) 0.79 0.001 0.91 0.39 9.00 USD Add to shopping cart
Ready to ship in 24 hours TSM-2023-15 (1) 0.79 0.001 0.91 0.59 10.90 USD Add to shopping cart
Delivery time on request TSM-2023-20 (1) 0.79 0.001 0.91 0.79 8.03 USD Add to shopping cart
Ready to ship in 24 hours TSM-2023-25 (1) 0.79 0.001 0.91 0.98 9.03 USD Add to shopping cart
Ready to ship in 24 hours TSM-2023-30 (1) 0.79 0.001 0.91 1.18 13.08 USD Add to shopping cart
Ready to ship in 24 hours TSM-2225-15 (1) 0.87 0.001 0.98 0.59 7.11 USD Add to shopping cart
Ready to ship in 24 hours TSM-2225-20 (1) 0.87 0.001 0.98 0.79 8.46 USD Add to shopping cart
Ready to ship within 12 working days XSM-2225-25 0.87 0.001 0.98 0.98 Upon request Add to shopping cart
Ready to ship in 24 hours XSM-2225-30 0.87 0.001 0.98 1.18 14.48 USD Add to shopping cart
Ready to ship in 24 hours TSM-2426-20 (1) 0.94 0.001 1.02 0.79 11.04 USD Add to shopping cart
Ready to ship within 12 working days XSM-2427-06 0.94 0.001 1.06 0.24 Upon request Add to shopping cart
Ready to ship within 12 working days XSM-2427-15 0.94 0.001 1.06 0.59 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-2427-20 (1) 0.94 0.001 1.06 0.79 8.81 USD Add to shopping cart
Ready to ship within 12 working days XSM-2427-25 0.94 0.001 1.06 0.98 Upon request Add to shopping cart
Ready to ship within 12 working days XSM-2427-30 0.94 0.001 1.06 1.18 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-2528-077 (1) 0.98 0.001 1.1 0.3 9.40 USD Add to shopping cart
Ready to ship in 24 hours TSM-2528-09 (1) 0.98 0.001 1.1 0.35 8.84 USD Add to shopping cart
Ready to ship in 24 hours TSM-2528-12 (1) 0.98 0.001 1.1 0.47 8.96 USD Add to shopping cart
Ready to ship in 24 hours TSM-2528-13 (1) 0.98 0.001 1.1 0.51 9.03 USD Add to shopping cart
Ready to ship in 24 hours TSM-2528-15 (1) 0.98 0.001 1.1 0.59 9.05 USD Add to shopping cart
Ready to ship in 24 hours TSM-2528-20 (1) 0.98 0.001 1.1 0.79 9.24 USD Add to shopping cart
Ready to ship in 24 hours XSM-2528-25 0.98 0.001 1.1 0.98 11.57 USD Add to shopping cart
Ready to ship in 24 hours TSM-2528-30 (1) 0.98 0.001 1.1 1.18 13.78 USD Add to shopping cart
Ready to ship in 24 hours XSM-2528-35 (1) 0.98 0.001 1.1 1.38 16.25 USD Add to shopping cart
Ready to ship within 12 working days XSM-2628-10 1.02 0.001 1.1 0.39 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-2730-05 (1) 1.06 0.001 1.18 0.22 10.87 USD Add to shopping cart
Ready to ship in 24 hours TSM-2832-20 (1) 1.1 0.001 1.26 0.79 14.50 USD Add to shopping cart
Ready to ship within 12 working days XSM-2832-25 1.1 0.001 1.26 0.98 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-2832-30 (1) 1.1 0.001 1.26 1.18 16.39 USD Add to shopping cart
Ready to ship in 24 hours TSM-2832-69 (1) 1.1 0.001 1.26 2.72 33.03 USD Add to shopping cart
Ready to ship within 12 working days XSM-3034-10 (1) 1.18 0.001 1.34 0.39 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-3034-15 (1) 1.18 0.001 1.34 0.59 14.93 USD Add to shopping cart
Ready to ship in 24 hours TSM-3034-20 (1) 1.18 0.001 1.34 0.79 15.36 USD Add to shopping cart
Ready to ship in 24 hours TSM-3034-25 (1) 1.18 0.001 1.34 0.98 19.02 USD Add to shopping cart
Ready to ship in 24 hours TSM-3034-30 (1) 1.18 0.001 1.34 1.18 19.20 USD Add to shopping cart
Ready to ship in 24 hours TSM-3034-40 (1) 1.18 0.001 1.34 1.57 22.43 USD Add to shopping cart
Ready to ship within 12 working days XSM-3236-20 1.26 0.001 1.42 0.79 Upon request Add to shopping cart
Delivery time on request TSM-3236-25 (1) 1.26 0.001 1.42 0.98 20.53 USD Add to shopping cart
Ready to ship in 24 hours TSM-3236-30 (1) 1.26 0.001 1.42 1.18 21.23 USD Add to shopping cart
Delivery time on request TSM-3236-35 (1) 1.26 0.001 1.42 1.38 22.75 USD Add to shopping cart
Ready to ship within 12 working days XSM-3236-40 1.26 0.001 1.42 1.57 Upon request Add to shopping cart
Ready to ship within 12 working days XSM-3236-54 (1) 1.26 0.001 1.42 2.13 32.17 USD Add to shopping cart
Ready to ship in 24 hours TSM-3539-20 (1) 1.38 0.001 1.54 0.79 15.29 USD Add to shopping cart
Ready to ship in 24 hours TSM-3539-30 (1) 1.38 0.001 1.54 1.18 22.93 USD Add to shopping cart
Ready to ship in 24 hours TSM-3539-40 (1) 1.38 0.001 1.54 1.57 24.27 USD Add to shopping cart
Ready to ship in 24 hours TSM-3539-50 (1) 1.38 0.001 1.54 1.97 29.13 USD Add to shopping cart
Ready to ship in 24 hours TSM-4044-20 1.57 0.001 1.73 0.79 26.64 USD Add to shopping cart
Delivery time on request TSM-4044-30 (1) 1.57 0.001 1.73 1.18 33.04 USD Add to shopping cart
Ready to ship in 24 hours TSM-4044-40 (1) 1.57 0.001 1.73 1.57 38.15 USD Add to shopping cart
Ready to ship in 24 hours TSM-4044-50 (1) 1.57 0.001 1.73 1.97 41.36 USD Add to shopping cart
Ready to ship within 12 working days XSM-4550-20 1.77 0.001 1.97 0.79 Upon request Add to shopping cart
Ready to ship in 24 hours XSM-4550-30 1.77 0.001 1.97 1.18 Upon request Add to shopping cart
Ready to ship within 12 working days XSM-4550-40 1.77 0.001 1.97 1.57 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-4550-50 (1) 1.77 0.001 1.97 1.97 58.74 USD Add to shopping cart
Ready to ship in 24 hours XSM-5055-20 1.97 0.001 2.17 0.79 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-5055-30 (1) 1.97 0.001 2.17 1.18 53.58 USD Add to shopping cart
Ready to ship in 24 hours TSM-5055-40 (1) 1.97 0.001 2.17 1.57 61.83 USD Add to shopping cart
Ready to ship within 12 working days XSM-5055-50 1.97 0.001 2.17 1.97 Upon request Add to shopping cart
Ready to ship in 24 hours TSM-5055-60 (1) 1.97 0.001 2.17 2.36 66.47 USD Add to shopping cart
Delivery time on request TSM-5560-50 (1) 2.17 0.001 2.36 1.97 65.63 USD Add to shopping cart
Ready to ship in 24 hours TSM-6065-45 (1) 2.36 0.001 2.56 1.77 103.16 USD Add to shopping cart
Delivery time on request TSM-6065-60 (1) 2.36 0.001 2.56 2.36 100.34 USD Add to shopping cart
Ready to ship in 24 hours TSM-6570-50 (1) 2.56 0.001 2.76 1.97 99.99 USD Add to shopping cart
Ready to ship in 24 hours TSM-7075-70 (1) 2.76 0.001 2.95 2.76 121.12 USD Add to shopping cart
Ready to ship in 24 hours XSM-7580-60 NEW 2.95 0.001 3.15 2.36 121.61 USD Add to shopping cart
Ready to ship within 12 working days XSM-8085-100 NEW 3.15 0.001 3.35 3.94 122.84 USD Add to shopping cart
Ready to ship within 12 working days XSM-9095-100 NEW 3.54 0.001 3.74 3.94 Upon request Add to shopping cart
Ready to ship in 24 hours XSM-100105-100 NEW 3.94 0.001 4.13 3.94 194.19 USD Add to shopping cart
Ready to ship in 24 hours XSM-110115-100 NEW 4.33 0.001 4.53 3.94 Upon request Add to shopping cart
Ready to ship within 12 working days XSM-120125-100 NEW 4.72 0.001 4.92 3.94 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method

Delivery time

Delivery

from stock/ex stock

More information:


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302