Variable carriage lengths
All carriages with manual hand clamp (optional)
Max. rail length: 3,000 mm
Part. No. | Weight | H | da | Dr | L | a | A1 | b | h | h1 | h2 | G1 | G2 | a1 | Q1 | Q2 | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[g] | max. | ||||||||||||||||||
WSQ-06-60S | 0.47 | 3000 | 92.19 USD | ||||||||||||||||
WSQ-10-120S | 1.358 | 4000 | 133.27 USD | ||||||||||||||||
WSQ-10-80S | 0.948 | 4000 | 125.86 USD | ||||||||||||||||
WSQ-16-60S | 1.237 | 4000 | 127.49 USD | ||||||||||||||||
WSQ-20-80S | 2.218 | 4000 | 169.31 USD | ||||||||||||||||
WSQ-06-30 (1) | 0.302 | 0.55 | 0.2 | 0 | 3000 | 1.06 | 13.5 | 1.18 | 0.16 | 0.16 | 0.3 | 0.89 | 0.59 | 0 | 68.14 USD | ||||
WSQ-06-60 (1) | NEW | 0.47 | 0.2 | 0.2 | 0.2 | 3000 | 2.28 | 13.5 | 2.4 | 0.16 | 0.16 | 0.28 | 1.67 | 1.2 | 1.57 | 0.67 | 0.59 | 97.05 USD | |
WSQ-06-30S | 0.302 | 0.55 | 0.2 | 0 | 3000 | 1.06 | 13.5 | 1.18 | 0.16 | 0.16 | 0.3 | 0.89 | 0.59 | 58.29 USD | |||||
WSQ-06-30CAS | 0.302 | 0.55 | 0.2 | 0 | 3000 | 1.06 | 13.5 | 1.18 | 0.16 | 0.16 | 0.3 | 0.89 | 0.59 | Upon request | |||||
WSQ-10-40 (1) | 0.618 | 0.79 | 0.3 | 0 | 4000 | 1.42 | 1.57 | 0.22 | 0.22 | 0.43 | 1.18 | 0.79 | 0 | 71.82 USD | |||||
WSQ-10-80 (2) | 0.948 | 0.79 | 0.3 | 0 | 4000 | 2.76 | 2.91 | 0.22 | 0.22 | 0.43 | 1.06 | 0.67 | 1.57 | 127.28 USD | |||||
WSQ-10-120 (2) | 1.358 | 0.79 | 0.3 | 0 | 4000 | 4.57 | 18.5 | 4.72 | 0.22 | 0.22 | 0.43 | 1.18 | 0.79 | 3.15 | 1.14 | 0.83 | 140.15 USD | ||
WSQ-16-60 | 1.237 | 1.06 | 0.45 | 0 | 4000 | 2.13 | 2.28 | 0.3 | 0.14 | 0.55 | 1.69 | 1.14 | 1.18 | 132.93 USD | |||||
WSQ-20-80 | 2.218 | 1.42 | 0.59 | 0 | 4000 | 2.91 | 30 | 3.23 | 0.37 | 0.18 | 0.79 | 1.5 | 0.83 | 1.57 | 1.46 | 1.46 | 183.04 USD | ||
WSQ-10-40S (1) | 0.618 | 0.79 | 0.3 | 0 | 4000 | 1.42 | 1.57 | 0.22 | 0.22 | 0.43 | 1.18 | 0.79 | 0 | 46.86 USD |
(1) A centered bore series
(2) 2 parallel series of holes
Part. No. | C4 | C5 | C5 | C6 | C6 | K1 | ly | lz | Wby | Wbz | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Min. | max. | Min. | max. | [mm4] | [mm4] | [mm3] | [mm3] | ||||||
WSQ-06-60S | 92.19 USD | ||||||||||||
WSQ-10-120S | 133.27 USD | ||||||||||||
WSQ-10-80S | 125.86 USD | ||||||||||||
WSQ-16-60S | 127.49 USD | ||||||||||||
WSQ-20-80S | 169.31 USD | ||||||||||||
WSQ-06-30 (1) | 60 | 20 | 49.5 | 20 | 49.5 | M5* | 19000 | 1250 | 1100 | 200 | 68.14 USD | ||
WSQ-06-60 (1) | NEW | 60 | 20 | 49.5 | 20 | 49.5 | M5 | 117900 | 1600 | 3500 | 290 | 97.05 USD | |
WSQ-06-30S | 19000 | 1250 | 1100 | 200 | 58.29 USD | ||||||||
WSQ-06-30CAS | 19000 | 1250 | 1100 | 200 | Upon request | ||||||||
WSQ-10-40 (1) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 71600 | 5580 | 3000 | 610 | 71.82 USD | ||
WSQ-10-80 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 335000 | 7070 | 8300 | 700 | 127.28 USD | ||
WSQ-10-120 (2) | 120 | 20 | 79.5 | 20 | 79.5 | M6 | 1175000 | 8000 | 18400 | 760 | 140.15 USD | ||
WSQ-16-60 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 324700 | 20500 | 9400 | 1700 | 132.93 USD | ||
WSQ-20-80 | 120 | 20 | 79.5 | 20 | 79.5 | M8 | 1145000 | 75300 | 23600 | 4500 | 183.04 USD | ||
WSQ-10-40S (1) | 0 | 0 | 0 | 0 | 0 | M6 | 71600 | 5580 | 3000 | 610 | 46.86 USD |
(1) A centered bore series
(2) 2 parallel series of holes
Part. No. | Weight | A | C | A2 | C2 | K2 | H2 | Coy | Coz | Mox | Moy | Moz | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[g] | max. | [N] | [N] | [Nm] | [Nm] | [Nm] | ||||||||
WW-10-30-10 | NEW | 2.48 | 3.94 | 1.97 | 87 | M6 | 0.94 | 1080 | 540 | 53.15 | 125.49 | 125.49 | 49.55 USD | |
WW-10-30-15 | NEW | 2.48 | 5.91 | 1.97 | 137 | M6 | 0.94 | 1080 | 540 | 53.15 | 214.07 | 214.07 | 52.38 USD | |
WW-10-30-08 | NEW | 2.48 | 3.15 | 1.97 | 67 | M6 | 0.94 | 1080 | 540 | 53.15 | 88.58 | 88.58 | 48.79 USD | |
WW-10-40-10-IS.LED | 581.18 USD | |||||||||||||
WW-10-40-10-IS.LED-02 | Upon request | |||||||||||||
WW-10-40-15-IS.LED | Upon request | |||||||||||||
WW-10-80-10-IS.LED | Upon request | |||||||||||||
WW-16-60-15-IS.LED | Upon request | |||||||||||||
WW-10-40-T20-ES2-J | Upon request | |||||||||||||
WW-10-40-T20-ES2-A160 | Upon request | |||||||||||||
WW-10-40-T20-ES2-E7 | Upon request | |||||||||||||
WW-10-40-T20-ES2-J200 | Upon request | |||||||||||||
WW-10-40-T20-ES2-X | Upon request | |||||||||||||
WW-06-20-06 | Upon request | |||||||||||||
WW-06-20-08 | Upon request | |||||||||||||
WW-06-20-10 | Upon request | |||||||||||||
WW-10-40-T20-AL-AR | Upon request | |||||||||||||
WW-10-40-T20-AL-A160 | Upon request | |||||||||||||
WW-10-40-T20-AL-E7 | Upon request | |||||||||||||
WW-10-40-T20-AL-X | Upon request | |||||||||||||
WW-10-40-T20-AL-J | Upon request | |||||||||||||
WW-06-20-T415-ES2-J200 | Upon request | |||||||||||||
WW-06-60-06 (1) | 3.35 | 2.36 | 2.99 | 51 | M4 | 0.71 | 378 | 189 | 18.45 | 25.1 | 25.1 | 51.39 USD | ||
WW-06-60-06-HKA (1) | 3.35 | 2.36 | 2.99 | 51 | M4 | 0.71 | 378 | 189 | 18.45 | 25.1 | 25.1 | Upon request | ||
WW-10-40-10-AL | 2.87 | 3.94 | 2.36 | 87 | M6 | 0.94 | 1080 | 540 | 70.87 | 125.49 | 125.49 | 79.14 USD | ||
WW-10-40-15-AL | 2.87 | 5.91 | 2.36 | 137 | M6 | 0.94 | 1080 | 540 | 70.87 | 214.07 | 214.07 | 73.41 USD | ||
WW-06-60-08 | 3.35 | 3.15 | 2.99 | 71 | M4 | 0.71 | 378 | 189 | 18.45 | 37.65 | 37.65 | 57.82 USD | ||
WW-06-60-08-HKA | 3.35 | 3.15 | 2.99 | 71 | M4 | 0.71 | 378 | 189 | 18.45 | 37.65 | 37.65 | 69.90 USD | ||
WW-10-40-20-AL | 2.87 | 7.87 | 2.36 | 187 | M6 | 0.94 | 1080 | 540 | 70.87 | 302.66 | 302.66 | 67.76 USD | ||
WW-10-80-10-AL | 4.21 | 3.94 | 3.7 | 87 | M6 | 0.94 | 1080 | 540 | 131.4 | 125.49 | 125.49 | 82.55 USD | ||
WW-10-80-15-AL | 4.21 | 5.91 | 3.7 | 137 | M6 | 0.94 | 1080 | 540 | 131.4 | 214.07 | 214.07 | 76.81 USD | ||
WW-10-80-20-AL | 4.21 | 7.87 | 3.7 | 187 | M6 | 0.94 | 1080 | 540 | 131.4 | 302.66 | 302.66 | 81.71 USD | ||
WW-16-60-10-AL | 4.09 | 3.94 | 3.39 | 82 | M8 | 1.38 | 1890 | 945 | 177.17 | 199.31 | 199.31 | 97.73 USD | ||
WW-16-60-15-AL | 4.09 | 5.91 | 3.39 | 132 | M8 | 1.38 | 1890 | 945 | 177.17 | 354.33 | 354.33 | 103.50 USD | ||
WW-16-60-20-AL | 4.09 | 7.87 | 3.39 | 182 | M8 | 1.38 | 1890 | 945 | 177.17 | 509.35 | 509.35 | 106.10 USD | ||
WW-20-80-15-AL | 5.28 | 5.91 | 4.57 | 132 | M8 | 1.73 | 2880 | 1440 | 387.55 | 494.59 | 494.59 | 138.87 USD | ||
WW-06-30-10 | 2.13 | 3.94 | 1.77 | 91 | M4 | 0.71 | 378 | 189 | 18.45 | 50.2 | 50.2 | 51.31 USD | ||
WW-06-60-10 | 3.35 | 3.94 | 2.99 | 91 | M4 | 0.71 | 378 | 189 | 18.45 | 50.2 | 50.2 | 64.25 USD | ||
WW-06-60-10-HKA | 3.35 | 3.94 | 2.99 | 91 | M4 | 0.71 | 378 | 189 | 18.45 | 50.2 | 50.2 | 68.40 USD | ||
WW-20-80-20-AL | 5.28 | 7.87 | 4.57 | 182 | M8 | 1.73 | 2880 | 1440 | 387.55 | 730.81 | 730.81 | 140.79 USD | ||
WW-20-80-25-AL | 5.28 | 9.84 | 4.57 | 232 | M8 | 1.73 | 2880 | 1440 | 387.55 | 922.74 | 922.74 | 120.46 USD | ||
WW-10-40-10 | 2.87 | 3.94 | 2.36 | 87 | M6 | 0.94 | 1080 | 540 | 70.87 | 125.49 | 125.49 | 51.89 USD | ||
WW-10-40-15- | 2.87 | 5.91 | 2.36 | 137 | M6 | 0.94 | 1080 | 540 | 70.87 | 214.07 | 214.07 | 54.84 USD | ||
WW-10-40-20 | 2.87 | 7.87 | 2.36 | 187 | M6 | 0.94 | 1080 | 540 | 70.87 | 302.66 | 302.66 | 57.86 USD | ||
WW-10-80-10 | 4.21 | 3.94 | 3.7 | 87 | M6 | 0.94 | 1080 | 540 | 131.4 | 125.49 | 125.49 | 58.33 USD | ||
WW-10-80-15 | 4.21 | 5.91 | 3.7 | 137 | M6 | 0.94 | 1080 | 540 | 131.4 | 214.07 | 214.07 | 59.21 USD | ||
WW-10-80-20 | 4.21 | 7.87 | 3.7 | 187 | M6 | 0.94 | 1080 | 540 | 131.4 | 302.66 | 302.66 | 65.51 USD | ||
WW-10-120-10 | 6.02 | 3.94 | 5.51 | 87 | M6 | 0.94 | 1080 | 540 | 212.6 | 125.49 | 125.49 | 64.28 USD | ||
WW-10-120-15 | 6.02 | 5.91 | 5.51 | 137 | M6 | 0.94 | 1080 | 540 | 212.6 | 214.07 | 214.07 | 65.57 USD | ||
WW-10-120-20 | 6.02 | 7.87 | 5.51 | 187 | M6 | 0.94 | 1080 | 540 | 212.6 | 302.66 | 302.66 | 66.86 USD | ||
WW-16-60-10 | 4.09 | 3.94 | 3.39 | 82 | M8 | 1.38 | 1890 | 945 | 177.17 | 199.31 | 199.31 | 70.26 USD | ||
WW-16-120-15 | 4.09 | 3.94 | 3.39 | 82 | M8 | 1.38 | 1890 | 945 | 177.17 | 199.31 | 199.31 | 107.04 USD | ||
WW-16-120-20 | 4.09 | 3.94 | 3.39 | 82 | M8 | 1.38 | 1890 | 945 | 177.17 | 199.31 | 199.31 | 121.51 USD | ||
WW-16-120-25 | 4.09 | 3.94 | 3.39 | 82 | M8 | 1.38 | 1890 | 945 | 177.17 | 199.31 | 199.31 | 135.88 USD | ||
WW-16-60-15 | 4.09 | 5.91 | 3.39 | 132 | M8 | 1.38 | 1890 | 945 | 177.17 | 354.33 | 354.33 | 76.89 USD | ||
WW-16-60-20 | 4.09 | 7.87 | 3.39 | 182 | M8 | 1.38 | 1890 | 945 | 177.17 | 509.35 | 509.35 | 89.99 USD | ||
WW-20-80-15 | 5.28 | 5.91 | 4.57 | 132 | M8 | 1.73 | 2880 | 1440 | 387.55 | 494.59 | 494.59 | 90.87 USD | ||
WW-20-80-20 | 5.28 | 7.87 | 4.57 | 182 | M8 | 1.73 | 2880 | 1440 | 387.55 | 730.81 | 730.81 | 97.25 USD | ||
WW-20-80-25 | 5.28 | 9.84 | 4.57 | 232 | M8 | 1.73 | 2880 | 1440 | 387.55 | 922.74 | 922.74 | 103.66 USD | ||
WW-25-120-15 | 7.68 | 5.91 | 6.81 | 128 | M10 | 2.17 | 4320 | 2160 | 922.74 | 649.61 | 649.61 | 212.15 USD | ||
WW-25-120-20 | 7.68 | 7.87 | 6.81 | 178 | M10 | 2.17 | 4320 | 2160 | 922.74 | 1003.94 | 1003.94 | 214.73 USD | ||
WW-25-120-25 | 7.68 | 9.84 | 6.81 | 228 | M10 | 2.17 | 4320 | 2160 | 922.74 | 1358.27 | 1358.27 | 217.30 USD |
(1) Version for angular rails