Impact-resistant
Environmentally friendly
Adjustable bearing clearance
Robust overall structure
Dimensions are identical to DryLin® carriage TW-01-20/ -02-20 and to common recirculating ball-bearing guides
Part. No. | Weight [kg] | H ±0,35 | H5 | A | C | A2 | C2 | H1 ±0,35 | K2 | K3 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TW-12-15 | 0.94 | 16 | 2.48 | 1.5 | 0.16 | M4 | 65.59 USD | |||||
TW-12-25 | 1.42 | 24.8 | 3.23 | 2.24 | 0.2 | M6 | 86.45 USD | |||||
TW-12-30 | 1.65 | 27 | 3.7 | 2.83 | 0.26 | M8 | 90.51 USD | |||||
TW-12-20 | 0.419 | 1.18 | 19.8 | 2.48 | 2.83 | 2.09 | 1.57 | 0.2 | M6 | M5 | 68.45 USD |
Part. No. | Weight | L | a | C4 | C5 | C6 | h | h1 | K1 | b | ly | lz | Wby | Wbz | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[g] | max. | -0,2 | Min. | max. | Min. | max. | DIN 912 | [mm4] | [mm4] | [mm3] | [mm3] | |||||||
TS-11-20S | 0.336 | 4000 | ||||||||||||||||
TS-01-20 | 0.672 | 4000 | 0.79 | 60 | 20 | 49.5 | 20 | 49.5 | 0.75 | 0.48 | M5 | 1.22 | 22570 | 11520 | 1456 | 1067 | ||
TS-11-20 | 0.336 | 4000 | 0.79 | 120 | 20 | 79.5 | 20 | 79.5 | 0.75 | 0.48 | M5 | 1.22 | 12140 | 6360 | 780 | 620 |