Wear-resistant
Resistant to chemicals
Diameter: 1,75 mm and 3 mm
Suitable for any 3D printers
Genera l features | |
---|---|
Density | 1,40 g/cm3 |
Color | purple |
moisture absorption at 73 °F and 50 %r.h. | 0,3 weight-% |
Mechanical Properties: | |
Bending strength | 5,511 psi |
Bending elasticity module | 232,100 psi |
Thermal properties | |
Max. long term application temperature | +100 °C |
Max. short term application temperature | +356 °F |
Minimum application temperature | -22 °F |
Electrical Properties: | |
Specific forward resistance | > 1013 Ω cm |
Surface resistance | > 1012 Ω |
Ordering number | Dimensions [mm] | ||
---|---|---|---|
PF-01-0203-0203 | 203 x 203 | 24.66 USD | |
PF-01-0254-0228 | 254 x 228 | 34.89 USD |